LED - 1.8 mm (miniplast)
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.8 mm (miniplast) | Green | 562 | 568 | 575 | 1.6 | 10 | 10 | 2.4 | 3 | 20 | Standard | ||||||
| 1.8 mm (miniplast) | Green | 562 | 568 | 575 | 4 | 12 | 20 | 10 | 2.4 | 3 | 20 | Standard | |||||
| 1.8 mm (miniplast) | Red | 612 | 618 | 625 | 4 | 10 | 20 | 10 | 2 | 3 | 20 | Standard | |||||
| 1.8 mm (miniplast) | Red | 630 | 4 | 15 | 10 | 2 | 3 | 20 | Standard | ||||||||
| 1.8 mm (miniplast) | Red | 630 | 4 | 32 | 10 | 2 | 3 | 20 | Standard | ||||||||
| 1.8 mm (miniplast) | Yellow | 581 | 586 | 594 | 1 | 8 | 10 | 2.4 | 3 | 20 | Standard | ||||||
| 1.8 mm (miniplast) | Yellow | 581 | 586 | 594 | 2.5 | 6 | 12.5 | 10 | 2.4 | 3 | 20 | Standard |