VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Power>Amber (5 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (1):
  Promotional Material (1)
Press Releases
LEDs: Power - Amber
Product SeriesPower
Angle of
half intensity
+/- Φ (°)
60
ColorAmber
BrandVishay Semiconductors

All 5 datasheets shown.
Part numberPackageWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
VLMK32ABBB-GS08infoSMD (PLCC-4)610 - 621 nm(min 1400 | max 1800) @ 50(min 1.85 | max 3.03) @ 50
VLMK61CADA-GS08infoCLCC-6612 - 624 nm(min 2800 | max 5600) @ 140(min 8800 | max 17600) @ 140(min 1.90 | typ 2.4 | max 3.0) @ 140
VLMK61CADA-GS18info
VLMK62CADA-GS08infoSMD CLCC-6 flat612 - 624 nm(min 2800 | max 5600) @ 140(min 8800 | max 17600) @ 140(min 1.90 | typ 2.4 | max 3.0) @ 140
VLMK62CADA-GS18info
VLMK71ABAD-GS08infoSMD Little Star610 - 620 nm(min 9000 | max 11250) @ 400(min 2.2 | max 2.8) @ 400
VLMR33R2U2-GS08infoPLCC-2611 - 622 nm(min 280 | max 710) @ 30(min 1.7 | typ 2.0 | max 2.5) @ 30
VLMR33R2U2-GS18info
VLMR33T1U2-GS08info
VLMR33T1U2-GS18info
Part numberPackageWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account