VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Power>Little Star® (3 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (2):
  Application Note (1)
  Promotional Material (1)
Press Releases
LEDs: Power - Little Star®
PackageSMD Little Star
Product SeriesPower
Angle of
half intensity
+/- Φ (°)
60
BrandVishay Semiconductors

All 3 datasheets shown.
Part numberColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
VLMK71ABAD-GS08infoAmber610 - 620 nm(min 9000 | max 11250) @ 400(min 2.2 | max 2.8) @ 400
VLMR71AAAC-GS08infoRed620 - 630 nm(min 7150 | max 9000) @ 400
VLMW711ADAF-GS08infoWhite(min 14000 | max 18000) @ 350(min 3.0 | typ 3.6 | max 4.0) @ 350
VLMW711AE-GS08info(min 18000 | max 22400) @ 350
VLMW71AC-GS08infoWarm white(min 11250 | max 14000) @ 350(typ 3.6 | max 4.0) @ 350
VLMW71ACAE-GS08info
VLMW71AD-GS08info(min 14000 | max 18000) @ 350
VLMY71AAAC-GS08infoYellow585 - 597 nm(min 7150 | max 9000) @ 400(min 2.2 | max 2.8) @ 400
Part numberColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account