VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Power>MiniLED (4 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Press Releases
LEDs: Power - MiniLED
Product SeriesPower
Angle of
half intensity
+/- Φ (°)
60
BrandVishay Semiconductors

All 4 datasheets shown.
Part numberPackageColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLME2300infoSMD MiniLEDYellow581 - 594 nm(min 50 | typ 120) @ 20(typ 2.0 | max 2.6) @ 20
TLMF2300infoOrange598 - 611 nm
TLMK2300infoRed630(typ.) nm(min 32 | typ 80) @ 20(typ 1.9 | max 2.6) @ 20
VLME2300-GS08infoSMD MiniLEDYellow581 - 594 nm(min 56 | typ 112) @ 20(typ 2.0 | max 2.6) @ 20
VLME23Q2S1-GS08infoMiniYellow581 - 594 nm(min 90 | max 224) @ 20(typ 2.0 | max 2.6) @ 20
VLME23Q2T1-GS08info
VLME23R2T1-GS08info
VLMF2300-GS08infoSMD MiniLEDOrange598 - 611 nm(min 56 | typ 112) @ 20(typ 2.0 | max 2.6) @ 20
VLMF23Q2S1-GS08infoMiniSoft-orange598 - 611 nm(min 90 | max 224) @ 20(typ 2.0 | max 2.6) @ 20
VLMF23Q2T1-GS08info
VLMF23R2T1-GS08info
VLMK2300-GS08infoSMD MiniLEDRed630(typ.) nm(min 35.5 | typ 90) @ 20(typ 1.9 | max 2.6) @ 20
VLMK23P2R1-GS08infoMiniRed630(typ.) nm(min 56 | max 140) @ 20(typ 1.9 | max 2.6) @ 20
VLMK23P2S1-GS08info
VLMK23Q2S1-GS08info
VLMP232M2N2-GS08infoSMD MiniLEDPure green555 - 565 nm(min 22.4 | max 45) @ 30(typ 2.2 | max 2.6) @ 30
VLMP232M2P1-GS08info
VLMP232N1P1-GS08info
Part numberPackageColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account