VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Power>Orange (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Press Releases
LEDs: Power - Orange
Product SeriesPower
BrandVishay Semiconductors

All 8 datasheets shown.
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
TLCO5100info5 mm9Soft orange600 - 611 nm(min 4300 | typ 12000) @ 50(typ 2.1 | max 2.7) @ 50
TLMF2300infoSMD MiniLED60Orange598 - 611 nm(min 50 | typ 120) @ 20(typ 2.0 | max 2.6) @ 20
TLMO3200infoSMD PLCC-460Soft orange600 - 611 nm(min 200 | typ 500) @ 50(typ 3) @(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMO3201info
TLMO3202info
TLMO3203info
TLMO32T2V1-GS18infoSMD (PLCC-4)60Soft orange600 - 609 nm(min 355 | max 900) @ 50(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMO32U1AA-GS18info
TLMO32U2AA-GS18info
TLMO3300-GS08infoSMD PLCC-260Soft orange600 - 611 nm(min 200 | typ 500) @ 50(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMO3301-GS08info
TLMO3302-GS08info
TLMO3303-GS08info
VLMF2300-GS08infoSMD MiniLED60Orange598 - 611 nm(min 56 | typ 112) @ 20(typ 2.0 | max 2.6) @ 20
VLMF23Q2S1-GS08infoMini60Soft-orange598 - 611 nm(min 90 | max 224) @ 20(typ 2.0 | max 2.6) @ 20
VLMF23Q2T1-GS08info
VLMF23R2T1-GS08info
VLMO33R2U2-GS08infoPLCC-260Soft orange600 - 611 nm(min 180 | max 450) @ 30(min 1.7 | typ 2.0 | max 2.5) @ 30
VLMO33R2U2-GS18info
VLMO33S1T2-GS08info
VLMO33S1T2-GS18info
VLMO33T1U2-GS08info
VLMO33T1U2-GS18info
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account