VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Power>Pure green (6 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (1):
  Promotional Material (1)
LEDs: Power - Pure green
Product SeriesPower
ColorPure green
BrandVishay Semiconductors

All 6 datasheets shown.
Part numberPackageAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLCPG5100info5 mm9555 - 567 nm(min 430 | typ 1250) @ 50(typ 2.2 | max 2.7) @ 50
TLMPG3200-GS08infoSMD PLCC-460555 - 567 nm(min 25 | typ 50) @ 50(typ 2.2 | max 2.6) @ 50
TLMPG3200-GS18info
TLMPG3300infoSMD PLCC-260555 - 567 nm(min 25 | typ 50) @ 50(typ 2.2 | max 2.6) @ 50
TLMPG3301info
VLMP232M2N2-GS08infoSMD MiniLED60555 - 565 nm(min 22.4 | max 45) @ 30(typ 2.2 | max 2.6) @ 30
VLMP232M2P1-GS08info
VLMP232N1P1-GS08info
VLMPG32P1Q1-GS08infoSMD (PLCC-4)60555.5 - 564.5 nm(min 45 | max 56) @ 50(typ 2.1 | max 2.6) @ 50
VLMPG33N1P2-GS08infoSMD PLCC-260555 - 565 nm(min 28 | max 71) @ 30(typ 2 | max 2.5) @ 30
VLMPG33N1P2-GS18info
Part numberPackageAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account