VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Power>Red (23 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (3):
  Application Note (2)
  Promotional Material (1)
Press Releases
LEDs: Power - Red
Product SeriesPower
ColorRed
BrandVishay Semiconductors

All 23 datasheets shown.
Part numberPackageAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
TLCR5100info5 mm9626 - 638 nm(min 2400 | typ 7500) @ 50(typ 2.1 | max 2.7) @ 50
TLCR5200info5 mm15611 - 622 nm(min 1350 | typ 4000) @ 50(typ 2.1 | max 2.7) @ 50
TLCR5800info5 mm4611 - 622 nm(min 7500 | typ 20 000) @ 50(typ 2.1 | max 2.7) @ 50
TLCS5110info5 mm9620 - 630 nm(min 7500 | typ 20000) @ 50(typ 2.2 | max 3.0) @ 50
TLCS5210info5 mm15620 - 630 nm(min 3200 | typ 6200) @ 50(typ 2.2 | max 3.0) @ 50
TLCS5810info5 mm4620 - 630 nm(min 13500 | typ 43000) @ 50(typ 2.2 | max 3.0) @ 50
TLMK2300infoSMD MiniLED60630(typ.) nm(min 32 | typ 80) @ 20(typ 1.9 | max 2.6) @ 20
TLMK3200infoSMD PLCC-460611 - 622 nm(min 200 | typ 500) @ 50(typ 3) @(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMK3201info
TLMK3202info
TLMK3203info
TLMK3210-GS08infoSMD PLCC-460611 - 622 nm(min 1000 | typ 1250) @ 50(min 1.85 | typ 2.2 | max 3.0) @ 50
TLMK3210-GS18info
TLMK32T2AA-GS18infoSMD (PLCC-4)60612 - 624 nm(min 355 | max 900) @ 50(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMK32T2V1-GS18info
TLMK32U2AA-GS18info
TLMK3300-GS08infoSMD PLCC-260611 - 622 nm(min 200 | typ 500) @ 50(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMK3300-GS18info
TLMK3301-GS08info
TLMK3301-GS18info
TLMK3302-GS08info
TLMK3302-GS18info
TLMK3303-GS08info
TLMS3200infoSMD PLCC-460611 - 622 nm(min 200 | typ 500) @ 50(typ 3) @(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMS3201info
TLMS3202info
TLMS3300-GS08infoSMD PLCC-260611 - 622 nm(min 200 | typ 500) @ 50(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMS3301-GS08info
TLMS3302-GS08info
TLWR8600infoTELUX™30611 - 634 nm(typ 0.8) @ 70(min 2000 | typ 3000) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
TLWR8900infoTELUX™45611 - 634 nm(typ 0.7) @ 70(min 2000 | typ 3000) @ 70(min 2.0 | typ 2.2 | max 2.7) @ 70
TLWR8901infoTELUX™45611 - 634 nm(typ 0.7) @ 70(min 2000 | typ 3000 | max 4800) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
TLWR9000infoTELUX™55611 - 634 nm(typ 0.5) @ 70(min 2500 | typ 3200) @ 70(min 1.83 | typ 2.2 | max 2.7) @ 70
TLWR95FHinfoTELUX™40x90611 - 634 nm(min 3000 | max 6100) @(min 3000 | max 6100) @ 70(min 1.83 | typ 2.5 | max 3.03) @ 70
TLWR9600infoTELUX™30611 - 634 nm(typ 0.8) @ 70(min 2500 | typ 3200) @ 70(min 1.83 | typ 2.2 | max 2.7) @ 70
TLWR9900infoTELUX™45611 - 634 nm(typ 0.7) @ 70(min 2500 | typ 3200) @ 70(min 1.83 | typ 2.2 | max 2.7) @ 70
TLWR9901info
VLMK2300-GS08infoSMD MiniLED60630(typ.) nm(min 35.5 | typ 90) @ 20(typ 1.9 | max 2.6) @ 20
VLMK23P2R1-GS08infoMini60630(typ.) nm(min 56 | max 140) @ 20(typ 1.9 | max 2.6) @ 20
VLMK23P2S1-GS08info
VLMK23Q2S1-GS08info
VLMK33Q2T1-GS08infoSMD PLCC-260611 - 624 nm(min 90 | max 355) @ 20(typ 1.9 | max 2.5) @ 20
VLMK33Q2T1-GS18info
VLMK33R1S2-GS08info
VLMK33R1S2-GS18info
VLMK33S1T1-GS08info
VLMK33S1T1-GS18info
VLMR71AAAC-GS08infoSMD Little Star60620 - 630 nm(min 7150 | max 9000) @ 400(min 2.2 | max 2.8) @ 400
VLWR9430infoTELUX?seepartstable611 - 634 nm(min 5000 | typ 6000) @(min 5000 | typ 6000) @ 70(min 1.83 | typ 2.4 | max 3.03) @ 70
VLWR9530info
Part numberPackageAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account