VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Power>TELUX™ (16 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (1):
  Application Note (1)
LEDs: Power - TELUX™
Product SeriesPower
BrandVishay Semiconductors

All 16 datasheets shown.
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
TLWR8600infoTELUX™30Red611 - 634 nm(typ 0.8) @ 70(min 2000 | typ 3000) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
TLWR8900infoTELUX™45Red611 - 634 nm(typ 0.7) @ 70(min 2000 | typ 3000) @ 70(min 2.0 | typ 2.2 | max 2.7) @ 70
TLWR8901infoTELUX™45Red611 - 634 nm(typ 0.7) @ 70(min 2000 | typ 3000 | max 4800) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
TLWR9000infoTELUX™55Red611 - 634 nm(typ 0.5) @ 70(min 2500 | typ 3200) @ 70(min 1.83 | typ 2.2 | max 2.7) @ 70
TLWR95FHinfoTELUX™40x90Red611 - 634 nm(min 3000 | max 6100) @(min 3000 | max 6100) @ 70(min 1.83 | typ 2.5 | max 3.03) @ 70
TLWR9600infoTELUX™30Red611 - 634 nm(typ 0.8) @ 70(min 2500 | typ 3200) @ 70(min 1.83 | typ 2.2 | max 2.7) @ 70
TLWR9900infoTELUX™45Red611 - 634 nm(typ 0.7) @ 70(min 2500 | typ 3200) @ 70(min 1.83 | typ 2.2 | max 2.7) @ 70
TLWR9901info
TLWY8600infoTELUX™30Yellow585 - 597 nm(typ 0.8) @ 70(min 2000 | typ 3000) @ 70(min 1.83 | typ 2.1 | max 2.67) @ 70
TLWY8900infoTELUX™45Yellow585 - 597 nm(typ 0.7) @ 70(min 2000 | typ 3000) @ 70(min 1.83 | typ 2.1 | max 2.7) @ 70
VLWB9600infoTELUX™30Blue
VLWB9900infoTELUX™45Blue
VLWR9430infoTELUX?seepartstableRed611 - 634 nm(min 5000 | typ 6000) @(min 5000 | typ 6000) @ 70(min 1.83 | typ 2.4 | max 3.03) @ 70
VLWR9530info
VLWTG9600infoTELUX™30True green509 - 535 nm(typ 0.7) @ 50(min 2000 | typ 2500) @ 50(typ 3.9 | max 4.7) @ 50
VLWTG9900infoTELUX™45True green509 - 535 nm(typ 0.7) @ 50(min 2000 | typ 2500) @ 50(typ 3.9 | max 4.7) @ 50
VLWW8605infoTELUX?30White(min 630 | typ 1000) @ 50(typ 4.3 | max 5.2) @ 50
VLWW9600infoTELUX™30White(min 1500 | typ 2200) @ 50(typ 4.3 | max 5.2) @ 50
VLWW9601infoV > 2000 mlm
VLWW9605infoTELUX?30White(min 800 | typ 1250) @ 50(typ 4.3 | max 5.2) @ 50
VLWW9900infoTELUX?45White(min 1500 | typ 2200) @ 50(typ 4.3 | max 5.2) @ 50
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account