| VLCW5100 |  | 5 mm | 9 | (min 1800 | typ 5000) @ 30 | | (typ 3.9 | max 4.5) @ 30 |
| VLCW5101 |  |
| VLMW3200-GS08 |  | SMD PLCC-4 | 60 | (min 560) @ 30 | | (typ 3.7 | max 4.2) @ 30 |
| VLMW3200-GS18 |  |
| VLMW3201-GS08 |  |
| VLMW3201-GS18 |  |
| VLMW32T1V2-5K8L-08 |  | PLCC-4 | 60 | (min 355 | max 900) @ 30 | | (typ 3.7 | max 4.2) @ 30 |
| VLMW32T1V2-5K8L-18 |  |
| VLMW32T2V1-5K8L-08 |  |
| VLMW32T2V1-5K8L-18 |  |
| VLMW32U2AA-5K8L-08 |  |
| VLMW32U2AA-5K8L-18 |  |
| VLMW32U2V2-5K8L-08 |  |
| VLMW32U2V2-5K8L-18 |  |
| VLMW32V2AB-5K8L-08 |  |
| VLMW32V2AB-5K8L-18 |  |
| VLMW33S2V1-5K8L-08 |  | SMD PLCC-2 | 60 | (min 224 | max 900) @ 20 | | (typ 3.7 | max 4.2) @ 20 |
| VLMW33S2V1-5K8L-18 |  |
| VLMW33T2AA-5K8L-08 |  |
| VLMW33T2AA-5K8L-18 |  |
| VLMW33T2U2-5K8L-08 |  |
| VLMW33T2U2-5K8L-18 |  |
| VLMW33U2AA-5K8L-08 |  |
| VLMW33U2AA-5K8L-18 |  |
| VLMW61CADB-3K8L-08 |  | SMD CLCC-6 | 60 | (min 2800 | max 7100) @ 140 | (min 8800 | typ 13200 | max 22300) @ 140 | (min 2.9 | typ 3.3 | max 4.3) @ 140 |
| VLMW61CADB-3K8L-18 |  |
| VLMW61CBEA-3K8L-08 |  | (min 3550 | max 9000) @ 140 | (min 11100 | typ 19000 | max 28300) @ 140 |
| VLMW61CBEA-3K8L-18 |  |
| VLMW62CADB-3K8L |  | SMD CLCC-6 flat | 60 | (min 2800 | max 7100) @ 140 | (min 8800 | typ 12000 | max 22300) @ 140 | (min 2.9 | typ 3.3 | max 4.3) @ 140 |
| VLMW62CBEA-3K8L |  | (min 3550 | max 9000) @ 140 | (min 11100 | typ 17000 | max 28300) @ 140 |
| VLMW64BBDA-5K8L-08 |  | SMD CLCC-6 flat | 60 | (min 2240 | max 5600) @ 140 | (min 7000 | max 17 600) @ 140 | (min 2.9 | typ 3.75 | max 4.3) @ 140 |
| VLMW64BBDA-5K8L-18 |  |
| VLMW711ADAF-GS08 |  | SMD Little Star | 60 | (min 14000 | max 18000) @ 350 | | (min 3.0 | typ 3.6 | max 4.0) @ 350 |
| VLMW711AE-GS08 |  | (min 18000 | max 22400) @ 350 |
| VLMW82EBFB-08 |  | SMD CLCC-2 flat | 60 | (min 9000 | max 18 000) @ 500 | (min 28 000 | max 56 000) @ 500 | (min 2.9 | typ 3.6 | max 4.3) @ 500 |
| VLMW82EBFB-18 |  |
| VLWW8605 |  | TELUX? | 30 | (min 630 | typ 1000) @ 50 | | (typ 4.3 | max 5.2) @ 50 |
| VLWW9600 |  | TELUX™ | 30 | (min 1500 | typ 2200) @ 50 | | (typ 4.3 | max 5.2) @ 50 |
| VLWW9605 |  | TELUX? | 30 | (min 800 | typ 1250) @ 50 | | (typ 4.3 | max 5.2) @ 50 |
| VLWW9900 |  | TELUX? | 45 | (min 1500 | typ 2200) @ 50 | | (typ 4.3 | max 5.2) @ 50 |
| Part number | Package | Angle of half intensity +/- Φ (°) | IV @ IF (mcd, mA) | Φv @ IF (mlm, mA) | VF @ IF (V, mA) |