VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Red>1,8 mm (miniplast) (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

LEDs: Red - 1,8 mm (miniplast)
Package1.8 mm (miniplast)
Product SeriesStandard
Angle of
half intensity
+/- Φ (°)
20
ColorRed
VF @ IF (V, mA) (typ 2 | max 3) @ 20
BrandVishay Semiconductors

All 2 datasheets shown.
Part numberWavelengthIV @ IF (mcd, mA)
TLUO2400info612 - 625 nm(min 1.6 | typ 2) @ 10
TLUO2401info
TLUR2400info630(typ.) nm(min 4 | typ 15) @ 10
TLUR2401info
Part numberWavelengthIV @ IF (mcd, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account