VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Red>MiniLED (9 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Press Releases
LEDs: Red - MiniLED
ColorRed
BrandVishay Semiconductors

All 9 datasheets shown.
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLMK2300infoSMD MiniLEDPower60630(typ.) nm(min 32 | typ 80) @ 20(typ 1.9 | max 2.6) @ 20
TLMS2000infoSMD MiniLEDLow current60630(typ.) nm(min 2 | typ 4.5) @ 2(typ 1.8 | max 2.2) @ 2
TLMS2100-GS08infoSMD MiniLEDStandard60624 - 636 nm(min 2.5 | typ 7.5) @ 10(typ 2.1 | max 3.0) @ 20
TLUO2400info1.8 mm (miniplast)Standard20612 - 625 nm(min 1.6 | typ 2) @ 10(typ 2 | max 3) @ 20
TLUO2401info
TLUR2400info1.8 mm (miniplast)Standard20630(typ.) nm(min 4 | typ 15) @ 10(typ 2 | max 3) @ 20
TLUR2401info
VLMK2300-GS08infoSMD MiniLEDPower60630(typ.) nm(min 35.5 | typ 90) @ 20(typ 1.9 | max 2.6) @ 20
VLMK23P2R1-GS08infoMiniPower60630(typ.) nm(min 56 | max 140) @ 20(typ 1.9 | max 2.6) @ 20
VLMK23P2S1-GS08info
VLMK23Q2S1-GS08info
VLMS2000-GS08infoSMD MiniLEDLow current60630(typ.) nm(min 2.24 | typ 4.5) @ 2(typ 1.8 | max 2.2) @ 2
VLMS20H2K1-GS08info
VLMS20H2L1-GS08info
VLMS20J2L1-GS08info
VLMS2100-GS08infoSMD MiniLEDStandard60624 - 636 nm(min 2.8 | typ 7.1) @ 10(typ 2.1 | max 3.0) @ 20
VLMS21H2K1-GS08info
VLMS21H2L1-GS08info
VLMS21J2L1-GS08info
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account