VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Red>Standard LEDs (46 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (1):
  Application Note (1)
Press Releases
LEDs: Red - Standard LEDs
Product SeriesStandard
ColorRed
BrandVishay Semiconductors

All 46 datasheets shown.
Part numberPackageAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
TLDR4400info3 mm40648(typ.) nm(min 25 | typ 45) @ 20(typ 1.8 | max 2.2) @ 20
TLDR4401info
TLDR4900info3 mm16648(typ.) nm(min 63 | typ 200) @ 20(typ 1.8 | max 2.2) @ 20
TLDR4901info
TLDR5400/6400info5 mm30648(typ.) nm(min 35 | typ 70) @ 20(typ 1.8 | max 2.2) @ 20
TLDR5800/6800info5 mm4648(typ.) nm(min 1000 | typ 2500) @ 20(typ 1.8 | max 2.2) @ 20
TLHK4200info3 mm22630(typ.) nm(min 25 | typ 100) @ 10(typ 1.9 | max 2.6) @ 20
TLHK4400info3 mm40630(typ.) nm(min 16 | typ 70) @ 10(typ 1.9 | max 2.6) @ 20
TLHK4600info3 mm60630(typ.) nm(min 6.3 | typ 15) @ 10(typ 1.9 | max 2.6) @ 20
TLHK4900info3 mm16630(typ.) nm(min 40 | typ 140) @ 10(typ 1.9 | max 2.6) @ 20
TLHK5100info5 mm9626 - 639 nm(min 320) @ 20(typ 1.9 | max 2.6) @ 20
TLHK5400info5 mm30630(typ.) nm(min 10 | typ 26) @ 10(typ 2 | max 2.6) @ 20
TLHK5800info5 mm4630(typ.) nm(min 1000 | typ 2500) @ 20(typ 1.9 | max 2.6) @ 20
TLHR4200info3 mm22612 - 625 nm(min 4 | typ 8) @ 10(typ 2 | max 3) @ 20
TLHR4201info
TLHR4205info
TLHR4400info3 mm40612 - 625 nm(min 1.6 | typ 3) @ 10(typ 2 | max 3) @ 20
TLHR4401info
TLHR4405info
TLHR4600info3 mm60612 - 625 nm(min 1 | typ 2) @ 10(typ 2 | max 3) @ 20
TLHR4601info
TLHR4605info
TLHR4900info3 mm16612 - 625 nm(min 6.3 | typ 13) @ 10(typ 2 | max 3) @ 20
TLHR5200info5 mm14612 - 625 nm(min 10 | typ 20) @ 10(typ 2 | max 3) @ 20
TLHR5201info
TLHR5205info
TLHR5400info5 mm30612 - 625 nm(min 1.6 | typ 3.5) @ 10(typ 2 | max 3) @ 20
TLHR5401info
TLHR5405info
TLHR6200info5 mm14612 - 625 nm(min 10 | typ 20) @ 10(typ 2 | max 3) @ 20
TLHR6201info
TLHR6205info
TLHR6400info5 mm30612 - 625 nm(min 1.6 | typ 3.5) @ 10(typ 2 | max 3) @ 20
TLHR6401info
TLHR6405info
TLMD3100infoSMD PLCC-260648(typ.) nm(min 10 | typ 20) @ 10(typ 1.8 | max 2.2) @ 20
TLMD3101info
TLMD3105info
TLMH3100infoSMD PLCC-260612 - 625 nm(min 2.5 | typ 6) @ 10(typ 2 | max 2.8) @ 20
TLMH3101info
TLMH3102info
TLMK3100-GS08infoSMD PLCC-260630(typ.) nm(min 10 | typ 18) @ 10(typ 1.9 | max 2.6) @ 20
TLMK3102-GS08info
TLMK3102-GS18info
TLMK3105-GS08info
TLMS1100-GS08infoSMD 060380627 - 639 nm(min 32 | typ 63) @ 20(typ 2.1 | max 3.0) @ 20
TLMS1102-GS08infoSMD 060380627 - 639 nm(min 100 | max 250) @ 60(typ 2.1 | max 3.0) @ 60
TLMS2100-GS08infoSMD MiniLED60624 - 636 nm(min 2.5 | typ 7.5) @ 10(typ 2.1 | max 3.0) @ 20
TLMS3100-GS08infoSMD PLCC-260624 - 636 nm(min 2.5 | typ 7.5) @ 10(typ 2.0 | max 2.6) @ 20
TLMS3100-GS18info
TLMS3101-GS08info
TLMS3101-GS18info
TLPH5600infoside view80630(typ.) nm(min 1 | typ 2.5) @ 10(typ 2 | max 3) @ 20
TLPR5600info
TLUO2400info1.8 mm (miniplast)20612 - 625 nm(min 1.6 | typ 2) @ 10(typ 2 | max 3) @ 20
TLUO2401info
TLUR2400info1.8 mm (miniplast)20630(typ.) nm(min 4 | typ 15) @ 10(typ 2 | max 3) @ 20
TLUR2401info
TLUR4400info3 mm30630(typ.) nm(min 4 | typ 15) @ 10(typ 2 | max 3) @ 20
TLUR4401info
TLUR5400info5 mm30630(typ.) nm(min 4 | typ 15) @ 10(typ 2 | max 3) @ 20
TLUR5401info
TLUR6400info5 mm30630(typ.) nm(min 4 | typ 15) @ 10(typ 2 | max 3) @ 20
TLUR6401info
TLVD4200info3 mm backlighting85640(typ.) nm(min 40 | typ 80) @ 15(typ 1.8 | max 2.2) @ 20
TLVH4200info85612 - 625 nm(min 10 | typ 25) @(min 10 | typ 25) @ 15(typ 2.4 | max 3) @ 20
TLVH4201info(min 40 | max 125) @ 15
TLWR7600infoTELUX™30611 - 634 nm(typ 0.7) @ 70(min 1500 | typ 2100) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
TLWR7601infoTELUX™30611 - 634 nm(typ 0.8) @ 70(min 1500 | typ 2100 | max 3600) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
TLWR7900infoTELUX™45611 - 634 nm(typ 0.7) @ 70(min 1500 | typ 2100 | max 3000) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
TLWR7901infoTELUX™45611 - 634 nm(typ 0.7) @ 70(min 1500 | typ 2100 | max 4200) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
VLMD3100-GS08infoSMD (PLCC-2)60648(typ.) nm(min 11.2) @ 10(typ 1.8 | max 2.2) @ 20
VLMD3100-GS18info
VLMD3101-GS08info
VLMD3101-GS18info
VLMD3105-GS08info
VLMD3105-GS18info
VLMD31L2N1-GS08info
VLMD31L2N1-GS18info
VLMD31L2P1-GS08info
VLMD31L2P1-GS18info
VLMD31M2P1-GS08info
VLMD31M2P1-GS18info
VLMH3100-GS08infoSMD (PLCC-2)60612 - 625 nm(min 2.8 | typ 10) @ 10(typ 2 | max 2.8) @ 20
VLMH3100-GS18info
VLMH3101-GS08info
VLMH3101-GS18info
VLMH3102-GS08info
VLMH3102-GS18info
VLMK3100-GS08infoSMD PLCC-260630(typ.) nm(min 11.2 | typ 50) @ 10(typ 1.9 | max 2.6) @ 20
VLMK3100-GS18info
VLMK3102-GS08info(min 22.4 | max 56) @ 10
VLMK3102-GS18info
VLMK3105-GS08info(min 35.5 | max 90) @ 10
VLMK3105-GS18info
VLMK31P2S1-GS08infoSMD (PLCC-2)60630(typ.) nm(min 56 | max 224) @ 20(typ 1.9 | max 2.6) @ 20
VLMK31P2S1-GS18info
VLMK31Q1R2-GS08info
VLMK31Q1R2-GS18info
VLMK31R1S1-GS08info
VLMK31R1S1-GS18info
VLMK31R1S2-GS08info
VLMK31R1S2-GS18info
VLMK31R2S2-GS08info
VLMK31R2S2-GS18info
VLMS2100-GS08infoSMD MiniLED60624 - 636 nm(min 2.8 | typ 7.1) @ 10(typ 2.1 | max 3.0) @ 20
VLMS21H2K1-GS08info
VLMS21H2L1-GS08info
VLMS21J2L1-GS08info
VLMS3100-GS08infoSMD PLCC-260624 - 636 nm(min 2.8 | typ 7.1) @ 10(typ 2.0 | max 2.6) @ 20
VLMS3100-GS18info
VLMS3101-GS08info
VLMS3101-GS18info
VLMS31J1K2-GS08infoSMD PLCC-260624 - 638 nm(min 4.5 | max 11.2) @ 10(typ 1.9 | max 2.6) @ 20
VLMS31J1K2-GS18info
VLMS31J1L2-GS08info
VLMS31J1L2-GS18info
VLMS31K1L2-GS08info
VLMS31K1L2-GS18info
VLRK31Q1R2-GS08info60620 - 635 nm(min 112 | max 285) @ 20(typ 2.1 | max 2.3) @ 20
VLRK31Q1R2-GS18info
VLRK31Q2R1-GS08info
VLRK31Q2R1-GS18info
VLRK31R1R2-GS08info
VLRK31R1R2-GS18info
VLRK31R1S2-GS08info
VLRK31R1S2-GS18info
Part numberPackageAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account