VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Red>TELUX™ (14 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (1):
  Application Note (1)
LEDs: Red - TELUX™
ColorRed
Wavelength611 - 634 nm
BrandVishay Semiconductors

All 14 datasheets shown.
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
IV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
TLWR7600infoTELUX™Standard30(typ 0.7) @ 70(min 1500 | typ 2100) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
TLWR7601infoTELUX™Standard30(typ 0.8) @ 70(min 1500 | typ 2100 | max 3600) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
TLWR7900infoTELUX™Standard45(typ 0.7) @ 70(min 1500 | typ 2100 | max 3000) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
TLWR7901infoTELUX™Standard45(typ 0.7) @ 70(min 1500 | typ 2100 | max 4200) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
TLWR8600infoTELUX™Power30(typ 0.8) @ 70(min 2000 | typ 3000) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
TLWR8900infoTELUX™Power45(typ 0.7) @ 70(min 2000 | typ 3000) @ 70(min 2.0 | typ 2.2 | max 2.7) @ 70
TLWR8901infoTELUX™Power45(typ 0.7) @ 70(min 2000 | typ 3000 | max 4800) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
TLWR9000infoTELUX™Power55(typ 0.5) @ 70(min 2500 | typ 3200) @ 70(min 1.83 | typ 2.2 | max 2.7) @ 70
TLWR95FHinfoTELUX™Power40x90(min 3000 | max 6100) @(min 3000 | max 6100) @ 70(min 1.83 | typ 2.5 | max 3.03) @ 70
TLWR9600infoTELUX™Power30(typ 0.8) @ 70(min 2500 | typ 3200) @ 70(min 1.83 | typ 2.2 | max 2.7) @ 70
TLWR9900infoTELUX™Power45(typ 0.7) @ 70(min 2500 | typ 3200) @ 70(min 1.83 | typ 2.2 | max 2.7) @ 70
TLWR9901info
VLWR9430infoTELUX?Powerseepartstable(min 5000 | typ 6000) @(min 5000 | typ 6000) @ 70(min 1.83 | typ 2.4 | max 3.03) @ 70
VLWR9530info
VLWR9630infoTELUX™0.8 (> ) @ 702.5 (< 3.03) @ 70
VLWR9930infoTELUX™0.7 (> ) @ 702.5 (< 3.03) @ 70
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
IV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account