MENU

LED - RGB


LED - RGB
Part Number
Package
Color
Dominant Wavelength (nm)
or
Color Coordinate (x, y)
Luminous Intensity
IV
IF
for
IV
(mA)
Luminous Flux
ΦV
IF
for
ΦV
(mA)

Forward
Voltage,
VF
(V)
Angle of
Half
Intensity ()
Key Feature
Min.
Typ.
Max.
Min.
Typ.
Max.
Min.
Typ.
Max.
Typ.
Max.
Datasheet
SMD PLCC-4 Red 618 625 628  140    285  20         1.8 2.45 60 RGB
Datasheet
SMD PLCC-4 Blue 465 470 475  100    200  20         3.6 4.25 60 RGB
Datasheet
SMD PLCC-4 True green 521 526 536  285    560  20         3.7 4.25 60 RGB
Datasheet
SMD PLCC-6 Blue 463 469 476  180  230  450  20         3.0 3.6 60 RGB
Datasheet
SMD PLCC-6 True green 519 526 534  900  1030  1800  20         3.1 3.6 60 RGB
Datasheet
SMD PLCC-6 Red 618 624 629  560  730  920  20         2.0 2.4 60 RGB