VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> PLCC-2>Green (5 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

LEDs: PLCC-2 - Green
Angle of
half intensity
+/- Φ (°)
60
ColorGreen
BrandVishay Semiconductors

All 5 datasheets shown.
Part numberPackageProduct SeriesWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLMC3100-GS08infoSMD PLCC-2Low current563 - 575 nm(min 0.63 | typ 1.6) @ 2(typ 1.9 | max 2.4) @ 2
TLMC3101-GS08info
TLMG3100infoSMD PLCC-2Standard562 - 575 nm(min 4 | typ 9) @ 10(typ 2.2 | max 2.8) @ 20
TLMG3102info
TLMG3105info
VLMC3100infoSMD PLCC-2Low current562 - 575 nm(min 0.71 | typ 1.6) @ 2(typ 1.9 | max 2.4) @ 2
VLMC3101info
VLMG3100-GS08infoSMD (PLCC-2)Standard562 - 575 nm(min 4.5 | typ 16) @ 10(typ 2.2 | max 2.8) @ 20
VLMG3100-GS18info
VLMG3102-GS08info
VLMG3102-GS18info
VLMG3105-GS08info
VLMG3105-GS18info
VLMG31K1L2-GS08infoSMD PLCC-2Standard562 - 575 nm(min 7.1 | max 18) @ 10(typ 2.2 | max 2.8) @ 20
VLMG31K1L2-GS18info
VLMG31K1M2-GS08info
VLMG31K1M2-GS18info
VLMG31L1M2-GS08info
VLMG31L1M2-GS18info
Part numberPackageProduct SeriesWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account