VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> PLCC-2>Low current LEDs (4 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (1):
  Promotional Material (1)
LEDs: PLCC-2 - Low current LEDs
Product SeriesLow current
Angle of
half intensity
+/- Φ (°)
60
BrandVishay Semiconductors

All 4 datasheets shown.
Part numberPackageColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
VLMA3100-GS08infoSMD PLCC-2Yellow581 - 594 nm(min 0.28 | typ 2.5) @ 2(typ 2.2 | max 2.9) @ 2
VLMA3100-GS18info
VLMC3100infoSMD PLCC-2Green562 - 575 nm(min 0.71 | typ 1.6) @ 2(typ 1.9 | max 2.4) @ 2
VLMC3101info
VLMPG30E1F2-GS08infoPLCC-2Pure green555 - 565 nm(min 0.71 | max 2.8) @ 2(max 2.2) @ 2
VLMPG30E1F2-GS18info
VLMPG30E1G2-GS08info
VLMPG30E1G2-GS18info
VLMPG30F1G2-GS08info
VLMPG30F1G2-GS18info
VLMT3100infoSMD PLCC-2Red612 - 625 nm(min 0.28 | typ 2.5) @ 2(typ 2.2 | max 2.9) @ 2
VLMYG30G2J1-GS08infoPLCC-2Yellow green566 - 575 nm(min 2.24 | max 9.0) @ 2(max 2.2) @ 2
VLMYG30G2J1-GS18info
VLMYG30G2K1-GS08info
VLMYG30G2K1-GS18info
VLMYG30H2K1-GS08info
VLMYG30H2K1-GS18info
Part numberPackageColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account