VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> PLCC-2>Pure green (7 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

LEDs: PLCC-2 - Pure green
Angle of
half intensity
+/- Φ (°)
60
ColorPure green
BrandVishay Semiconductors

All 7 datasheets shown.
Part numberPackageProduct SeriesWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLMP3100infoSMD PLCC-2Standard555 - 565 nm(min 1 | typ 4) @ 10(typ 2.1 | max 2.8) @ 20
TLMP3101info
TLMP3102info
TLMP3107info
TLMPG3300infoSMD PLCC-2Power555 - 567 nm(min 25 | typ 50) @ 50(typ 2.2 | max 2.6) @ 50
TLMPG3301info
VLMP3100-GS08infoSMD (PLCC-2)Standard555 - 565 nm(min 1.12 | typ 4) @ 10(typ 2.1 | max 2.8) @ 20
VLMP3100-GS18info
VLMP3101-GS08info
VLMP3101-GS18info
VLMP3102-GS08info
VLMP3102-GS18info
VLMP3107-GS08info
VLMP3107-GS18info
VLMP31G2J1-GS08infoSMD (PLCC-2)Standard555 - 565 nm(min 2.24 | max 5.6) @ 10(typ 2.1 | max 2.8) @ 20
VLMP31G2J1-GS18info
VLMP31G2J2-GS08info
VLMP31G2J2-GS18info
VLMP31H2J2-GS08info
VLMP31H2J2-GS18info
VLMPG30E1F2-GS08infoPLCC-2Low current555 - 565 nm(min 0.71 | max 2.8) @ 2(max 2.2) @ 2
VLMPG30E1F2-GS18info
VLMPG30E1G2-GS08info
VLMPG30E1G2-GS18info
VLMPG30F1G2-GS08info
VLMPG30F1G2-GS18info
VLMPG31L1M2-GS08infoSMD PLCC-2Standard555 - 565 nm(min 11.2 | max 28) @ 20(typ 2.0 | max 2.6) @ 20
VLMPG31L1M2-GS18info
VLMPG33N1P2-GS08infoSMD PLCC-2Power555 - 565 nm(min 28 | max 71) @ 30(typ 2 | max 2.5) @ 30
VLMPG33N1P2-GS18info
Part numberPackageProduct SeriesWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account