VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> PLCC-2>True green (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

LEDs: PLCC-2 - True green
Product SeriesStandard
Angle of
half intensity
+/- Φ (°)
60
ColorTrue green
Wavelength515 - 541 nm
BrandVishay Semiconductors

All 2 datasheets shown.
Part numberPackageIV @ IF (mcd, mA)VF @ IF (V, mA)
VLMTG3100-GS08infoSMD PLCC-2(min 180 | typ 300) @ 20(typ 3 | max 4.2) @ 20
VLMTG3100-GS18info
VLMTG31N2S1-GS08infoSMD (PLCC-2)(min 35.5 | max 224) @ 10(typ 3.2 | max 4.2) @ 20
VLMTG31N2S1-GS18info
VLMTG31Q1R2-GS018info
VLMTG31Q1R2-GS08info
Part numberPackageIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account