| VLMK32ABBB-GS08 |  | SMD (PLCC-4) | Power | 610 - 621 nm | (min 1400 | max 1800) @ 50 | | (min 1.85 | max 3.03) @ 50 |
| VLMK61CADA-GS08 |  | CLCC-6 | Power | 612 - 624 nm | (min 2800 | max 5600) @ 140 | (min 8800 | max 17 600) @ 140 | (min 1.90 | typ 2.4 | max 3.0) @ 140 |
| VLMK61CADA-GS18 |  |
| VLMK62CADA-GS08 |  | SMD CLCC-6 flat | Power | 612 - 624 nm | (min 2800 | max 5600) @ 140 | (min 8800 | max 17 600) @ 140 | (min 1.90 | typ 2.4 | max 3.0) @ 140 |
| VLMK62CADA-GS18 |  |
| VLMK71ABAD-GS08 |  | SMD Little Star | Power | 610 - 620 nm | (min 9000 | max 11250) @ 400 | | (min 2.2 | max 2.8) @ 400 |
| VLMK82EAFA-GS08 |  | SMD CLCC-2 flat | Power | 612 - 624 nm | (min 7100 | typ 8900 | max 14 000) @ 400 | (min 22 300 | max 44 000) @ 400 | (min 1.9 | typ 2.5 | max 3.4) @ 400 |
| VLMK82EAFA-GS18 |  |
| VLMR33R2U2-GS08 |  | PLCC-2 | Power | 611 - 622 nm | (min 280 | max 710) @ 30 | | (min 1.7 | typ 2.0 | max 2.5) @ 30 |
| VLMR33R2U2-GS18 |  |
| VLMR33T1U2-GS08 |  |
| VLMR33T1U2-GS18 |  |
| VLMRY3420-GS08 |  | SMD PLCC-4 | Bi-color | 617(typ.) nm | (min 355 | max 900) @ 50 | | (typ 2.1 | max 2.6) @ 50 |
| VLMRY3420-GS18 |  |
| Part number | Package | Product Series | Wavelength | IV @ IF (mcd, mA) | Φv @ IF (mlm, mA) | VF @ IF (V, mA) |