VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> SMD LEDs>Bi-color LEDs (7 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

LEDs: SMD LEDs - Bi-color LEDs
Product SeriesBi-color
Angle of
half intensity
+/- Φ (°)
60
BrandVishay Semiconductors

All 7 datasheets shown.
Part numberPackageColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLMEK3100-GS08infoSMD PLCC-3Red630(typ.) nm(min 40 | max 125) @ 20(typ 1.9 | max 2.6) @ 20
yellow581 - 594 nm(min 40 | max 200) @ 20(typ 2.0 | max 2.6) @ 20
TLMEK3100-GS18infoRed630(typ.) nm(min 40 | max 125) @ 20(typ 1.9 | max 2.6) @ 20
yellow581 - 594 nm(min 40 | max 200) @ 20(typ 2.0 | max 2.6) @ 20
TLMKE3400-GS08infoSMD PLCC-4Red630(typ.) nm(min 50 | max 200) @ 20(typ 1.9 | max 2.6) @ 20
yellow581 - 594 nm(min 80 | max 320) @ 20(typ 2 | max 2.6) @ 20
TLMKE3401-GS08infoRed630(typ.) nm(min 50 | max 200) @ 20(typ 1.9 | max 2.6) @ 20
yellow581 - 594 nm(min 80 | max 320) @ 20(typ 2 | max 2.6) @ 20
TLMV3100infoSMD PLCC-3Green562 - 575 nm(min 2.5 | typ 6) @ 10(typ 2.4 | max 3) @ 20
Red612 - 625 nm
VLMKE3400-GS08infoSMD PLCC-4Red630(typ.) nm(min 56 | max 180) @ 20(typ 1.9 | max 2.6) @ 20
yellow581 - 594 nm(min 90 | max 280) @ 20(typ 2 | max 2.6) @ 20
VLMKE3400-GS18infoRed630(typ.) nm(min 56 | max 180) @ 20(typ 1.9 | max 2.6) @ 20
yellow581 - 594 nm(min 90 | max 280) @ 20(typ 2 | max 2.6) @ 20
VLMKE3401-GS08infoRed630(typ.) nm(min 56 | max 180) @ 20(typ 1.9 | max 2.6) @ 20
yellow581 - 594 nm(min 90 | max 280) @ 20(typ 2 | max 2.6) @ 20
VLMKE3401-GS18infoRed630(typ.) nm(min 56 | max 180) @ 20(typ 1.9 | max 2.6) @ 20
yellow581 - 594 nm(min 90 | max 280) @ 20(typ 2 | max 2.6) @ 20
VLMRY3420-GS08infoSMD PLCC-4Amber617(typ.) nm(min 355 | max 900) @ 50(typ 2.1 | max 2.6) @ 50
VLMRY3420-GS18info
VLMSY3420-GS08infoSMD PLCC-4Red630(typ.) nm(min 224 | max 900) @ 50(typ 2.1 | max 2.6) @ 50
VLMSY3420-GS18info
VLMV3100-GS08infoSMD PLCC-3Green562 - 575 nm(min 2.8 | typ 6) @ 10(typ 2.4 | max 3) @ 20
red612 - 625 nm
VLMV3100-GS18infoGreen562 - 575 nm
red612 - 625 nm
Part numberPackageColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account