VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> SMD LEDs>Orange (13 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Press Releases
LEDs: SMD LEDs - Orange
BrandVishay Semiconductors

All 13 datasheets shown.
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
TLMF3100-GS08infoSMD PLCC-2Standard60Soft orange598 - 611 nm(min 25 | typ 50) @ 10(typ 2 | max 2.6) @ 20
TLMF3100-GS18info
TLMF3101-GS08info
TLMF3101-GS18info
TLMO1000-GS08infoSMD 0603Low current80Soft orange600 - 609 nm(min 3.55 | typ 7.5) @ 2(typ 1.8 | max 2.6) @ 2
TLMO1100-GS08infoSMD 0603Standard80Orange600 - 609 nm(min 50 | typ 80) @ 20(typ 2.1 | max 3) @ 20
TLMO3000-GS08infoSMD PLCC-2Low current60Orange600 - 609 nm(min 5.0) @ 2(typ 1.8 | max 2.2) @ 2
TLMO3000-GS18info
TLMO3001-GS08info
TLMO3001-GS18info
TLMO3100infoSMD PLCC-2Standard60Soft orange598 - 611 nm(min 2.5 | typ 8) @ 10(typ 2 | max 2.8) @ 20
TLMO3101info
TLMO3200infoSMD PLCC-4Power60Soft orange600 - 611 nm(min 200 | typ 500) @ 50(typ 3) @(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMO3201info
TLMO3202info
TLMO3203info
TLMO32T2V1-GS18infoSMD (PLCC-4)Power60Soft orange600 - 609 nm(min 355 | max 900) @ 50(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMO32U1AA-GS18info
TLMO32U2AA-GS18info
TLMO3300-GS08infoSMD PLCC-2Power60Soft orange600 - 611 nm(min 200 | typ 500) @ 50(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMO3301-GS08info
TLMO3302-GS08info
TLMO3303-GS08info
VLMF3100-GS08infoSMD PLCC-2Standard60Soft orange598 - 611 nm(min 28 | typ 90) @ 10(typ 2.0 | max 2.6) @ 20
VLMF3100-GS18info
VLMF3101-GS08info
VLMF3101-GS18info
VLMO11Q1R2-GS08infoSMD 0603Standard80Orange600 - 609 nm(min 71 | max 180) @ 20(typ 2.1 | max 3) @ 20
VLMO3100-GS08infoSMD (PLCC-2)Standard60Soft orange598 - 611 nm(min 2.8 | typ 8) @ 10(typ 2 | max 2.8) @ 20
VLMO3100-GS18info
VLMO3101-GS08info
VLMO3101-GS18info
VLMO31J1K2-GS08infoSMD PLCC-2Standard60Soft orange598 - 611 nm(min 4.5 | max 11.2) @ 10(typ 2.0 | max 2.8) @ 20
VLMO31J1K2-GS18info
VLMO31J1L2-GS08info
VLMO31J1L2-GS18info
VLMO31K1L2-GS08info
VLMO31K1L2-GS18info
VLMO33R2U2-GS08infoPLCC-2Power60Soft orange600 - 611 nm(min 180 | max 450) @ 30(min 1.7 | typ 2.0 | max 2.5) @ 30
VLMO33R2U2-GS18info
VLMO33S1T2-GS08info
VLMO33S1T2-GS18info
VLMO33T1U2-GS08info
VLMO33T1U2-GS18info
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account