April 13, 2005
Vishay's New Ultra-Bright, Low-Current LEDs Are First to Meet Industry Demand for Exceptional Brightness in Ultra-Compact 0603 SMD Package
Sept. 24, 2004
Vishay's New SMD 0603 Ultra-Bright LEDs Provide Luminous Intensity from 13 mcd to 80 mcd and Choice Of Six Colors
April 16, 2004
Vishay Launches New High-Intensity SMD LEDs in Thermally Efficient PLCC-3 Package
October 03, 2003
Vishay's New 60° Surface-Mount AllnGaP-Based LEDs Offer Exceptional Brightness in Indicator and Backlighting Applications at a Low Forward Current of 2 mA
March 14, 2003
Vishay Completes Exceptionally Bright, Power SMD LED Series: Four Brilliant Colors Now Available With Luminous Intensity up to 1250 mcd at Drive Current up to 50 mA