June 13, 2007
Vishay’s New SMD Blue LEDs Feature High Luminous Intensity of 45 mcd to 112 mcd and 2 kV ESD-Withstand Voltage
February 02, 2007
Vishay Releases New Sapphire-Based, High-Intensity White SMD LED Series in PLCC-2 Package
October 03, 2003
Vishay's New 60° Surface-Mount AllnGaP-Based LEDs Offer Exceptional Brightness in Indicator and Backlighting Applications at a Low Forward Current of 2 mA
March 14, 2003
Vishay Completes Exceptionally Bright, Power SMD LED Series: Four Brilliant Colors Now Available With Luminous Intensity up to 1250 mcd at Drive Current up to 50 mA
August 16, 2002
New LEDs From Vishay Feature Super-Red Wavelength With Exceptional Brightness to Meet Performance Demands of Automotive Systems