VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> SMD LEDs>Yellow (20 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (3):
  Application Note (2)
  Promotional Material (1)
Press Releases
LEDs: SMD LEDs - Yellow
ColorYellow
BrandVishay Semiconductors

All 20 datasheets shown.
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
TLMA3100infoSMD PLCC-2Low current60581 - 594 nm(min 0.25 | typ 2.5) @ 2(typ 2.2 | max 2.9) @ 2
TLME3100-GS08infoSMD PLCC-2Standard60581 - 594 nm(min 25 | typ 50) @ 10(typ 2 | max 2.6) @ 20
TLME3100-GS18info
TLME3101-GS08info
TLME3105-GS08info
TLMY1000-GS08infoSMD 0603Low current80580 - 595 nm(min 3.55 | typ 7.5) @ 2(typ 1.8 | max 2.6) @ 2
TLMY1100-GS08infoSMD 0603Standard80580 - 595 nm(min 50 | typ 80) @ 20(typ 2.1 | max 3) @ 20
TLMY3000-GS08infoSMD PLCC-2Low current60581 - 594 nm(min 4.0) @ 2(typ 1.8 | max 2.2) @ 2
TLMY3000-GS18info
TLMY3001-GS08info
TLMY3001-GS18info
TLMY3100infoSMD PLCC-2Standard60581 - 594 nm(min 2.5 | typ 6) @ 10(typ 2.1 | max 2.8) @ 20
TLMY3102info
TLMY3200infoSMD PLCC-4Power60583 - 594 nm(min 200 | typ 450) @ 50(typ 3) @(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMY3201info
TLMY3202info
TLMY3203info
TLMY32T2AA-GS18infoSMD (PLCC-4)Power60580 - 595 nm(min 355 | max 900) @ 50(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMY32T2V1-GS18info
TLMY32U2AA-GS18info
TLMY3300-GS08infoSMD PLCC-2Power60583 - 594 nm(min 200 | typ 450) @ 50(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMY3301-GS08info
TLMY3302-GS08info
TLMY3303-GS08info
VLMA3100-GS08infoSMD PLCC-2Low current60581 - 594 nm(min 0.28 | typ 2.5) @ 2(typ 2.2 | max 2.9) @ 2
VLMA3100-GS18info
VLME31Q2T1-GS08infoSMD PLCC-2Standard60581 - 594 nm(min 90 | max 355) @ 20(typ 2.0 | max 2.6) @ 20
VLME31Q2T1-GS18info
VLME31R1S2-GS08info
VLME31R1S2-GS18info
VLME31S1T1-GS08info
VLME31S1T1-GS18info
VLMY3100-GS08infoSMD (PLCC-2)Standard60581 - 594 nm(min 2.8 | typ 10) @ 10(typ 2.1 | max 2.8) @ 20
VLMY3100-GS18info
VLMY3101-GS08info
VLMY3101-GS18info
VLMY3102-GS08info
VLMY3102-GS18info
VLMY3191-GS08infoSMD PLCC-260583 - 592 nm(min 7.1 | max 18) @ 10(typ 2.4 | max 3.0) @ 20
VLMY3191-GS18info
VLMY31J1K2-GS08infoSMD PLCC-2Standard60581 - 594 nm(min 4.5 | max 11.2) @ 10(typ 2.1 | max 2.8) @ 20
VLMY31J1K2-GS18info
VLMY31J1L2-GS08info
VLMY31J1L2-GS18info
VLMY31K1L2-GS08info
VLMY31K1L2-GS18info
VLMY32ABBB-GS08infoSMD (PLCC-4)Power60585 - 594 nm(min 1400 | max 1800) @ 50(min 1.85 | max 3.03) @ 50
VLMY33R2U2-GS08infoPLCC-2Power60583 - 594 nm(min 280 | max 710) @ 30(min 1.7 | typ 2.0 | max 2.5) @ 30
VLMY33R2U2-GS18info
VLMY33T1U2-GS08info
VLMY33T1U2-GS18info
VLMY61CADA-GS08infoCLCC-6Power60583 - 594 nm(min 2800 | max 5600) @ 140(min 8800 | max 17600) @ 140(min 1.90 | typ 2.4 | max 3.0) @ 140
VLMY61CADA-GS18info
VLMY62CADA-GS08infoSMD CLCC-6 flatPower60583 - 594 nm(min 2800 | max 5600) @ 140(min 8800 | max 17600) @ 140(min 1.90 | typ 2.4 | max 3.0) @ 140
VLMY62CADA-GS18info
VLMY71AAAC-GS08infoSMD Little StarPower60585 - 597 nm(min 7150 | max 9000) @ 400(min 2.2 | max 2.8) @ 400
VLMY82DBEB-GS08infoSMD CLCC-2 flatPower60583 - 595 nm(min 5600 | typ 8300 | max 11 200) @ 400(min 17 500 | max 35 200) @ 400(min 1.9 | typ 2.5 | max 3.4) @ 400
VLMY82DBEB-GS18info
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account