LED - Standard LEDs - Amber
|
Part number
|
Package
|
Product Series
|
Angle of
half intensity
+/- Φ (°)
|
Color
|
Wavelength
|
IV @ IF
(mcd, mA) |
VF @ IF
(V, mA) |
|---|---|---|---|---|---|---|---|
| 3 mm | Standard | 30 | Amber | 612 - 625 nm | (min 112 | max 280) @ 20 | (typ 2 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Amber | 612 - 624 nm | (min 90 | max 355) @ 20 | (min 1.8 | typ 2 | max 2.4) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Amber | 612 - 624 nm | (min 90 | max 355) @ 20 | (min 1.8 | typ 2 | max 2.4) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Amber | 612 - 624 nm | (min 140 | max 355) @ 20 | (min 1.8 | typ 2 | max 2.4) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Amber | 612 - 624 nm | (min 140 | max 355) @ 20 | (min 1.8 | typ 2 | max 2.4) @ 20 |