Searching . . .

LED - Standard LEDs - Backlighting

Part number
Package
Product Series
Angle of half intensity +/- Φ (°)
Color
Wavelength
Φv @ IF
(mlm, mA)
VF @ IF
(V, mA)
Datasheet
info
3 mm backlighting Standard 85 Blue
Datasheet
info
3 mm backlighting Standard 85 Red
Datasheet
info
3 mm backlighting Standard 85 Red 630 - 650 nm (min 71 | typ 80 | max 280) @ 15 (typ 1.8 | max 2.2) @ 20
Datasheet
info
3 mm backlighting Standard see datasheet85 Green 562 - 575 nm (min 10 | typ 30) @ 15 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm backlighting Standard see datasheet85 Red 612 - 625 nm (min 10 | typ 25) @ 15 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm backlighting Standard see datasheet85 Red 612 - 625 nm (min 40 | max 125) @ 15 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm backlighting Standard 85 Red 612 - 625 nm (min 35.5 | max 112) @ 15 (typ 2.4 | max 3.0) @ 20
Datasheet
info
3 mm backlighting Standard see datasheet85 Pure green 555 - 565 nm (min 4 | typ 10) @ 15 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm backlighting Standard see datasheet85 Yellow 581 - 594 nm (min 10 | typ 20) @ 15 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm backlighting Standard 85 Yellow 585 - 590 nm (min 28 | max 71) @ 15 (typ 2.4 | max 3) @ 20