Searching . . .

LED - Standard LEDs - Blue

Part number
Package
Product Series
Angle of half intensity +/- Φ (°)
Color
Wavelength
IV @ IF
(mcd, mA)
VF @ IF
(V, mA)
Datasheet
info
3 mm Standard 22 Blue 466(typ.) nm (min 25 | typ 50) @ 20 (typ 3.9 | max 4.5) @ 20
Datasheet
info
3 mm Standard 22 Blue 466(typ.) nm (min 40 | max 132) @ 20 (typ 3.9 | max 4.5) @ 20
Datasheet
info
3 mm Standard 30 Blue 466(typ.) nm (min 6.3 | typ 15) @ 20 (typ 3.9 | max 4.5) @ 20
Datasheet
info
3 mm Standard 30 Blue 466(typ.) nm (min 9 | typ 15 | max 22.4) @ 10 (typ 3.8 | max 4.2) @ 10
Datasheet
info
5 mm Standard 30 Blue 466(typ.) nm (min 6.3 | typ 15) @ 20 (typ 3.9 | max 4.5) @ 20
Datasheet
info
5 mm Standard 4 Blue 466(typ.) nm (min 130 | typ 380) @ 20 (typ 3.9 | max 4.5) @ 20
Datasheet
info
SMD 0603 Standard 80 Blue 466(typ.) nm (min 4 | typ 5) @ 10 (typ 3.9 | max 4.5) @ 20
Datasheet
info
3 mm backlighting Standard 85 Blue
Datasheet
info
SMD 0603 ChipLED Standard 65 Blue 465 - 475 nm (min 28 | max 180) @ 20 (min 2.8 | max 3.8) @ 20
Datasheet
info
SMD 0603 ChipLED Standard 65 Blue 465 - 475 nm (min 28 | max 180) @ 20 (min 2.8 | max 3.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Blue 458 - 472 nm (min 5.6 | max 11.2) @ 10 (typ 3.9 | max 4.5) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Blue 458 - 472 nm (min 5.6 | max 11.2) @ 10 (typ 3.9 | max 4.5) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Blue 458 - 472 nm (min 5.6 | max 18) @ 10 (typ 3.9 | max 4.5) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Blue 458 - 472 nm (min 5.6 | max 18) @ 10 (typ 3.9 | max 4.5) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Blue 458 - 472 nm (min 9 | max 18) @ 10 (typ 3.9 | max 4.5) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Blue 458 - 472 nm (min 9 | max 18) @ 10 (typ 3.9 | max 4.5) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Blue 462 - 476 nm (min 45 | max 112) @ 10 (typ 3.2 | max 4.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Blue 462 - 476 nm (min 45 | max 112) @ 10 (typ 3.2 | max 4.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Blue 462 - 476 nm (min 56 | max 112) @ 10 (typ 3.2 | max 4.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Blue 462 - 476 nm (min 56 | max 112) @ 10 (typ 3.2 | max 4.2) @ 20