Searching . . .

LED - Standard LEDs - 1,8 mm (miniplast)

Part number
Package
Product Series
Angle of half intensity +/- Φ (°)
Color
Wavelength
IV @ IF
(mcd, mA)
VF @ IF
(V, mA)
Datasheet
info
1.8 mm (miniplast) Standard 20 Green 562 - 575 nm (min 1.6 | typ 5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Green 562 - 575 nm (min 1.6 | typ 5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Green 562 - 575 nm (min 1.6 | typ 5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Green 562 - 575 nm (min 1.6 | typ 5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Green 562 - 575 nm (min 1.6 | typ 5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Green 562 - 575 nm (min 4 | typ 12 | max 20) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Green 562 - 575 nm (min 4 | typ 12 | max 20) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Green 562 - 575 nm (min 4 | typ 12 | max 20) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Red 612 - 625 nm (min 1.6 | typ 2) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Red 612 - 625 nm (min 4 | typ 5 | max 20) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Red 612 - 625 nm (min 4 | typ 5 | max 20) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Red 630(typ.) nm (min 4 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Red 630(typ.) nm (min 4 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Red 630(typ.) nm (min 4 | max 32) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Red 630(typ.) nm (min 4 | max 32) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Yellow 581 - 594 nm (min 1 | typ 4) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Yellow 581 - 594 nm (min 1 | typ 4) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Yellow 581 - 594 nm (min 2.5 | typ 8 | max 12.5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Yellow 581 - 594 nm (min 2.5 | typ 8 | max 12.5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Yellow 581 - 594 nm (min 2.5 | typ 8 | max 12.5) @ 10 (typ 2.4 | max 3) @ 20