LED - Standard LEDs - MiniLED
Related Information
|
Part number
|
Package
|
Product Series
|
Angle of
half intensity
+/- Φ (°)
|
Color
|
Wavelength
|
IV @ IF
(mcd, mA) |
VF @ IF
(V, mA) |
|---|---|---|---|---|---|---|---|
| SMD MiniLED | Standard | 60 | Yellow | 581 - 594 nm | (min 28 | max 56) @ 10 | (typ 2 | max 2.6) @ 20 | |
| SMD MiniLED | Standard | 60 | Green | 562 - 575 nm | (min 5.6 | max 14) @ 10 | (typ 2.1 | max 2.8) @ 10 | |
| SMD MiniLED | Standard | 60 | Green | 562 - 575 nm | (min 5.6 | max 22.4) @ 10 | (typ 2.1 | max 2.8) @ 10 | |
| SMD MiniLED | Standard | 60 | Green | 562 - 575 nm | (min 7.1 | max 18) @ 10 | (typ 2.1 | max 2.8) @ 10 | |
| SMD MiniLED | Standard | 60 | Green | 562 - 575 nm | (min 9 | max 22.4) @ 10 | (typ 2.1 | max 2.8) @ 10 | |
| SMD MiniLED | Standard | 60 | Soft orange | 598 - 611 nm | (min 3.55 | typ 7.1) @ 10 | (typ 2.1 | max 3) @ 20 | |
| SMD MiniLED | Standard | 60 | Soft orange | 598 - 611 nm | (min 3.55 | max 9) @ 10 | (typ 2.1 | max 3) @ 20 | |
| SMD MiniLED | Standard | 60 | Soft orange | 598 - 611 nm | (typ 2.1 | max 3) @ 20 | ||
| SMD MiniLED | Standard | 60 | Soft orange | 598 - 611 nm | (min 5.6 | max 14) @ 10 | (typ 2.1 | max 3) @ 20 | |
| SMD MiniLED | Standard | 60 | Pure green | 555 - 565 nm | (min 9 | max 28) @ 20 | (typ 2.2 | max 2.6) @ 20 | |
| SMD MiniLED | Standard | 60 | Pure green | 555 - 565 nm | (min 14 | max 28) @ 20 | (typ 2.2 | max 2.6) @ 20 | |
| SMD MiniLED | Standard | 60 | Red | 624 - 636 nm | (min 2.8 | typ 7.1) @ 10 | (typ 2.1 | max 3) @ 20 | |
| SMD MiniLED | Standard | 60 | Red | 624 - 636 nm | (min 3.55 | max 9) @ 10 | (typ 2.1 | max 3) @ 20 | |
| SMD MiniLED | Standard | 60 | Red | 624 - 636 nm | (min 3.55 | max 14) @ 10 | (typ 2.1 | max 3) @ 20 | |
| SMD MiniLED | Standard | 60 | Red | 624 - 636 nm | (min 5.6 | max 14) @ 10 | (typ 2.1 | max 3) @ 20 | |
| SMD MiniLED | Standard | 60 | Yellow | 581 - 594 nm | (min 3.55 | typ 7.1) @ 10 | (typ 2.2 | max 3) @ 20 | |
| SMD MiniLED | Standard | 60 | Yellow | 581 - 594 nm | (min 3.55 | max 9) @ 10 | (typ 2.2 | max 3) @ 20 | |
| SMD MiniLED | Standard | 60 | Yellow | 581 - 594 nm | (min 3.55 | max 14) @ 10 | (typ 2.2 | max 3) @ 20 | |
| SMD MiniLED | Standard | 60 | Yellow | 581 - 594 nm | (min 5.6 | max 14) @ 10 | (typ 2.2 | max 3) @ 20 |