Searching . . .

LED - Standard LEDs - Orange

Part number
Package
Product Series
Angle of half intensity +/- Φ (°)
Color
Wavelength
IV @ IF
(mcd, mA)
VF @ IF
(V, mA)
Datasheet
info
3 mm Standard 22 Soft orange 598 - 611 nm (min 40 | typ 120) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 30 Soft orange 598 - 611 nm (min 40 | typ - | max -) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 30 Soft orange 598 - 611 nm (min 100 | typ 200 | max 360) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 60 Soft orange 598 - 611 nm (min 10 | typ 26) @ 10 (typ 2.0 | max 2.6) @ 20
Datasheet
info
3 mm Standard 60 Soft orange 598 - 611 nm (min 40 | max 125) @ 10 (typ 2.0 | max 2.6) @ 20
Datasheet
info
3 mm Standard 16 Soft orange 598 - 611 nm (min 63 | typ 300) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 16 Soft orange 598 - 611 nm (min 63 | typ 300) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 16 Soft orange 598 - 611 nm (min 320 | max 1150) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 16 Soft orange 598 - 611 nm (min 240 | max 640) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
5 mm Standard 30 Soft orange 598 - 611 nm (min 16 | typ 160) @ 10 (typ 2 | max 2.6) @ 20
Datasheet
info
3 mm Standard 22 Soft orange 598 - 611 nm (min 4 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Soft orange 598 - 611 nm (min 4 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Soft orange 598 - 611 nm (min 10 | typ 18) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Soft orange 598 - 611 nm (min 18 | max 45) @ 10 (typ 2.2 | max 2.6) @ 10
Datasheet
info
3 mm Standard 30 Soft orange 598 - 611 nm (min 1.6 | typ 13) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Soft orange 598 - 611 nm (min 1.6 | typ 13) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Soft orange 598 - 611 nm (min 1.6 | typ 13) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
SMD 0603 Standard 80 Orange 600 - 609 nm (min 50 | typ 80) @ 20 (typ 2.1 | max 3) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Soft orange 598 - 611 nm (min 28 | typ 90) @ 10 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Soft orange 598 - 611 nm (min 28 | typ 90) @ 10 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Soft orange 598 - 611 nm (min 90 | max 355) @ 20 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Soft orange 598 - 611 nm (min 90 | max 355) @ 20 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Soft orange 602 - 609 nm (min 112 | max 280) @ 20 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Soft orange 598 - 611 nm (min 112 | max 280) @ 20 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Soft orange 598 - 611 nm (min 112 | max 280) @ 20 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Soft orange 598 - 611 nm (min 180 | max 355) @ 20 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Soft orange 598 - 611 nm (min 180 | max 355) @ 20 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD 0603 ChipLED Standard 65 Soft orange 605(typ.) nm (min 45 | typ 90) @ 20 (typ 2.0 | max 2.4) @ 20
Datasheet
info
SMD MiniLED Standard 60 Soft orange 598 - 611 nm (min 3.55 | typ 7.1) @ 10 (typ 2.1 | max 3) @ 20
Datasheet
info
SMD MiniLED Standard 60 Soft orange 598 - 611 nm (min 3.55 | max 9) @ 10 (typ 2.1 | max 3) @ 20
Datasheet
info
SMD MiniLED Standard 60 Soft orange 598 - 611 nm (typ 2.1 | max 3) @ 20
Datasheet
info
SMD MiniLED Standard 60 Soft orange 598 - 611 nm (min 5.6 | max 14) @ 10 (typ 2.1 | max 3) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Soft orange 598 - 611 nm (min 2.8 | typ 8) @ 10 (typ 2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Soft orange 598 - 611 nm (min 2.8 | typ 8) @ 10 (typ 2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Soft orange 598 - 611 nm (min 4.5 | max 11.2) @ 10 (typ 2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Soft orange 598 - 611 nm (min 4.5 | max 11.2) @ 10 (typ 2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard see datasheet60 Soft orange 598 - 611 nm (min 4.5 | max 11.2) @ 10 (typ 2.2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard see datasheet60 Soft orange 598 - 611 nm (min 4.5 | max 11.2) @ 10 (typ 2.2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard see datasheet60 Soft orange 598 - 611 nm (min 4.5 | max 11.2) @ 10 (typ 2.2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard see datasheet60 Soft orange 598 - 611 nm (min 4.5 | max 18) @ 10 (typ 2.2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard see datasheet60 Soft orange 598 - 611 nm (min 4.5 | max 18) @ 10 (typ 2.2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard see datasheet60 Soft orange 598 - 611 nm (min 7.1 | max 18) @ 10 (typ 2.2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard see datasheet60 Soft orange 598 - 611 nm (min 7.1 | max 18) @ 10 (typ 2.2 | max 2.8) @ 20