Searching . . .

LED - Standard LEDs - Red

Part number
Package
Product Series
Angle of half intensity +/- Φ (°)
Color
Wavelength
IV @ IF
(mcd, mA)
Φv @ IF
(mlm, mA)
VF @ IF
(V, mA)
Datasheet
info
3 mm Standard 40 Red 648(typ.) nm (typ 2) @ 20 (typ 1.8 | max 2.2) @ 20
Datasheet
info
3 mm Standard 40 Red 648(typ.) nm (typ 2) @ 20 (typ 1.8 | max 2.2) @ 20
Datasheet
info
3 mm Standard 40 Red 648(typ.) nm (typ 2) @ 20 (typ 1.8 | max 2.2) @ 20
Datasheet
info
3 mm Standard 16 Red 648(typ.) nm (typ 8) @ 20 (typ 1.8 | max 2.2) @ 20
Datasheet
info
3 mm Standard 16 Red 648(typ.) nm (typ 8) @ 20 (typ 1.8 | max 2.2) @ 20
Datasheet
info
5 mm Standard 30 Red 648(typ.) nm (min 35 | typ 70) @ 20 (typ 1.8 | max 2.2) @ 20
Datasheet
info
5 mm Standard 4 Red 648(typ.) nm (min 1000 | typ 2500) @ 20 (typ 1.8 | max 2.2) @ 20
Datasheet
info
5 mm Standard 4 Red 648(typ.) nm (min 1000 | typ 2500) @ 20 (typ 1.8 | max 2.2) @ 20
Datasheet
info
5 mm Standard 30 Red 648(typ.) nm (min 35 | typ 70) @ 20 (typ 1.8 | max 2.2) @ 20
Datasheet
info
5 mm Standard 4 Red 648(typ.) nm (min 1000 | typ 2500) @ 20 (typ 1.8 | max 2.2) @ 20
Datasheet
info
5 mm Standard 4 Red 648(typ.) nm (min 1000 | typ 2500) @ 20 (typ 1.8 | max 2.2) @ 20
Datasheet
info
3 mm Standard 22 Red 630(typ.) nm (min 25 | typ 100) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 22 Red 630(typ.) nm (min 25 | typ 100) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 22 Red 630(typ.) nm (min 180 | max 450) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 22 Red 630(typ.) nm (min 280 | typ 360 | max 710) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 30 Red 630(typ.) nm (min 112 | typ 180 | max 280) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 60 Red 630(typ.) nm (min 6.3 | typ 15) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 60 Red 630(typ.) nm (min 71 | max 180) @ 20 (typ 2.0 | max 2.6) @ 20
Datasheet
info
5 mm Standard 9 Red 626 - 639 nm (min 320 | typ 1400) @ 20 (typ 2 | max 2.6) @ 20
Datasheet
info
5 mm Standard 9 Red 626 - 639 nm (min 320 | typ 1400) @ 20 (typ 2 | max 2.6) @ 20
Datasheet
info
5 mm Standard 30 Red 630(typ.) nm (min 10 | typ 50) @ 10 (typ 2 | max 2.6) @ 20
Datasheet
info
5 mm Standard 4 Red 630(typ.) nm (min 1000 | typ 5500) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 22 Red 612 - 625 nm (min 4 | typ 8) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Red 612 - 625 nm (min 6.3 | typ 10) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Red 612 - 625 nm (min 6.3 | typ 10) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Red 612 - 625 nm (min 10 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Red 612 - 625 nm (min 10 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Red 612 - 625 nm (min 10 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Red 612 - 625 nm (min 1.6 | typ 13) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Red 612 - 625 nm (min 1.6 | typ 13) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Red 612 - 625 nm (min 1.6 | typ 13) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Red 612 - 625 nm (min 1.6 | typ 13) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Red 612 - 625 nm (min 1.6 | typ 13) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Red 612 - 625 nm (min 1.6 | typ 13) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Red 612 - 625 nm (min 2.5 | typ 14) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Red 612 - 625 nm (min 2.5 | typ 14) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Red 612 - 625 nm (min 2.5 | typ 14) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Red 612 - 625 nm (min 6.3 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Red 612 - 625 nm (min 6.3 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Red 612 - 625 nm (min 6.3 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Red 612 - 625 nm (min 4 | max 12.5) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Red 612 - 625 nm (min 4 | max 12.5) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 60 Red 612 - 625 nm (min 1 | typ 4) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 60 Red 612 - 625 nm (min 2.5 | typ 6) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 60 Red 612 - 625 nm (min 2.5 | typ 6) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 16 Red 612 - 625 nm (min 6.3 | typ 25) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 14 Red 612 - 625 nm (min 10 | typ 50) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 14 Red 612 - 625 nm (min 16 | typ 60) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 14 Red 612 - 625 nm (min 25 | typ 70) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Red 612 - 625 nm (min 1.6 | typ 10) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Red 612 - 625 nm (min 1.6 | typ 10) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Red 612 - 625 nm (min 4 | typ 12) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Red 612 - 625 nm (min 6.3 | typ 14) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Red 612 - 625 nm (min 6.3 | typ 14) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Red 612 - 625 nm (min 6.3 | typ 14) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 14 Red 612 - 625 nm (min 10 | typ 50) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 14 Red 612 - 625 nm (min 10 | typ 50) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 14 Red 612 - 625 nm (min 25 | typ 70) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Red 612 - 625 nm (min 1.6 | typ 10) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Red 612 - 625 nm (min 1.6 | typ 10) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Red 612 - 625 nm (min 4 | typ 12) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Red 612 - 625 nm (min 6.3 | typ 14) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Red 612 - 625 nm (min 6.3 | typ 14) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Red 612 - 625 nm (min 6.3 | typ 14) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
SMD 0603 Standard 80 Red 627 - 639 nm (min 32 | typ 63) @ 20 (typ 2.1 | max 3.0) @ 20
Datasheet
info
side view Standard 80 Red 630(typ.) nm (min 1 | typ 2.5) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
side view Standard 80 Red 630(typ.) nm (min 1 | typ 2.5) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Red 612 - 625 nm (min 1.6 | typ 2) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Red 612 - 625 nm (min 4 | typ 5 | max 20) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Red 612 - 625 nm (min 4 | typ 5 | max 20) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Red 630(typ.) nm (min 4 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Red 630(typ.) nm (min 4 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Red 630(typ.) nm (min 4 | max 32) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Red 630(typ.) nm (min 4 | max 32) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | max 32) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | max 32) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | max 32) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | max 32) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | max 32) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | max 32) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | max 32) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | max 32) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard see datasheet30 Red 630(typ.) nm (min 4 | max 32) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Red 624 - 636 nm (min 7.1 | max 18) @ 10 (typ 1.9 | max 2.6) @ 10
Datasheet
info
5 mm Standard 30 Red 630(typ.) nm (min 4 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Red 630(typ.) nm (min 4 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Red 630(typ.) nm (min 4 | typ 15) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Red 630(typ.) nm (min 4 | typ 15 | max 32) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
3 mm backlighting Standard 85 Red
Datasheet
info
3 mm backlighting Standard 85 Red 630 - 650 nm (min 71 | typ 80 | max 280) @ 15 (typ 1.8 | max 2.2) @ 20
Datasheet
info
3 mm backlighting Standard see datasheet85 Red 612 - 625 nm (min 10 | typ 25) @ 15 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm backlighting Standard see datasheet85 Red 612 - 625 nm (min 40 | max 125) @ 15 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm backlighting Standard 85 Red 612 - 625 nm (min 35.5 | max 112) @ 15 (typ 2.4 | max 3.0) @ 20
Datasheet
info
TELUX LED Standard 30 Red 611 - 634 nm (typ 0.8) @ 70 (min 1500 | typ 2100) @ 70
Datasheet
info
TELUX LED Standard 45 Red 611 - 634 nm (typ 0.7) @ 70 (min 1500 | typ 2100) @ 70 (min 1.83 | typ 2.2 | max 2.67) @ 70
Datasheet
info
SMD PLCC-2 Standard 60 Red 648(typ.) nm (min 11.2) @ 10 (typ 1.8 | max 2.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 648(typ.) nm (min 11.2) @ 10 (typ 1.8 | max 2.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 648(typ.) nm (min 18 | max 45) @ 10 (typ 1.8 | max 2.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 648(typ.) nm (min 18 | max 45) @ 10 (typ 1.8 | max 2.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 648(typ.) nm (min 11.2 | max 28) @ 10 (typ 1.8 | max 2.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 648(typ.) nm (min 11.2 | max 28) @ 10 (typ 1.8 | max 2.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 648(typ.) nm (min 14 | max 35.5) @ 10 (typ 1.8 | max 2.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 648(typ.) nm (min 14 | max 35.5) @ 10 (typ 1.8 | max 2.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 648(typ.) nm (min 14 | max 56) @ 10 (typ 1.8 | max 2.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 648(typ.) nm (min 14 | max 56) @ 10 (typ 1.8 | max 2.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 648(typ.) nm (min 22.4 | max 56) @ 10 (typ 1.8 | max 2.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 648(typ.) nm (min 22.4 | max 56) @ 10 (typ 1.8 | max 2.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 612 - 625 nm (min 2.8 | typ 10) @ 10 (typ 2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 612 - 625 nm (min 2.8 | typ 10) @ 10 (typ 2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 612 - 625 nm (min 4.5 | max 11.2) @ 10 (typ 2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 612 - 625 nm (min 4.5 | max 11.2) @ 10 (typ 2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 612 - 625 nm (min 7.1 | max 18) @ 10 (typ 2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 612 - 625 nm (min 7.1 | max 18) @ 10 (typ 2 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 11.2 | typ 50) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 11.2 | typ 50) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 22.4 | max 56) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 22.4 | max 56) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 35.5 | max 90) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 35.5 | max 90) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 56 | max 224) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 56 | max 224) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 71 | max 180) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 71 | max 180) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 112 | max 224) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 112 | max 224) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 112 | max 280) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 112 | max 280) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 140 | max 280) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 630(typ.) nm (min 140 | max 280) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD MiniLED Standard 60 Red 624 - 636 nm (min 2.8 | typ 7.1) @ 10 (typ 2.1 | max 3) @ 20
Datasheet
info
SMD MiniLED Standard 60 Red 624 - 636 nm (min 3.55 | max 9) @ 10 (typ 2.1 | max 3) @ 20
Datasheet
info
SMD MiniLED Standard 60 Red 624 - 636 nm (min 3.55 | max 14) @ 10 (typ 2.1 | max 3) @ 20
Datasheet
info
SMD MiniLED Standard 60 Red 624 - 636 nm (min 5.6 | max 14) @ 10 (typ 2.1 | max 3) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 624 - 636 nm (min 2.8 | typ 7.1) @ 10 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 624 - 636 nm (min 2.8 | typ 7.1) @ 10 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 624 - 636 nm (min 4.5 | max 11.2) @ 10 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 624 - 636 nm (min 4.5 | max 11.2) @ 10 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 624 - 638 nm (min 4.5 | max 11.2) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 624 - 638 nm (min 4.5 | max 11.2) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 624 - 638 nm (min 4.5 | max 18) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 624 - 638 nm (min 4.5 | max 18) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 624 - 638 nm (min 5.6 | max 14) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 624 - 638 nm (min 5.6 | max 14) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 624 - 638 nm (min 7.1 | max 18) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Red 624 - 638 nm (min 7.1 | max 18) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
Standard 60 Red 620 - 635 nm (min 112 | max 285) @ 20 (typ 2.1 | max 2.3) @ 20
Datasheet
info
Standard 60 Red 620 - 635 nm (min 112 | max 285) @ 20 (typ 2.1 | max 2.3) @ 20
Datasheet
info
Standard 60 Red 620 - 635 nm (min 112 | max 285) @ 20 (typ 2.1 | max 2.3) @ 20
Datasheet
info
Standard 60 Red 620 - 635 nm (min 112 | max 285) @ 20 (typ 2.1 | max 2.3) @ 20
Datasheet
info
Standard 60 Red 620 - 635 nm (min 112 | max 285) @ 20 (typ 2.1 | max 2.3) @ 20
Datasheet
info
Standard 60 Red 620 - 635 nm (min 112 | max 285) @ 20 (typ 2.1 | max 2.3) @ 20
Datasheet
info
Standard 60 Red 620 - 635 nm (min 112 | max 285) @ 20 (typ 2.1 | max 2.3) @ 20
Datasheet
info
Standard 60 Red 620 - 635 nm (min 112 | max 285) @ 20 (typ 2.1 | max 2.3) @ 20