LED - Standard LEDs - Reverse gullwing
|
Part number
|
Product Series
|
Angle of
half intensity
+/- Φ (°)
|
Color
|
Wavelength
|
IV @ IF
(mcd, mA) |
VF @ IF
(V, mA) |
|---|---|---|---|---|---|---|
| Standard | 60 | Yellow | 581 - 594 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |
| Standard | 60 | Yellow | 581 - 594 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |
| Standard | 60 | Yellow | 581 - 594 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |
| Standard | 60 | Yellow | 581 - 594 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |
| Standard | 60 | Yellow | 581 - 594 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |
| Standard | 60 | Yellow | 581 - 594 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 |