VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Standard LEDs>Standard (25 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

LEDs: Standard LEDs - Standard
Product SeriesStandard
BrandVishay Semiconductors

All 25 datasheets shown.
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
TLDR4400info3 mm40Red648(typ.) nm(min 25 | typ 45) @ 20(typ 1.8 | max 2.2) @ 20
TLDR4401info
TLDR4900info3 mm16Red648(typ.) nm(min 63 | typ 200) @ 20(typ 1.8 | max 2.2) @ 20
TLDR4901info
TLHB4200info3 mm22Blue466(typ.) nm(min 25 | typ 50) @ 20(typ 3.9 | max 4.5) @ 20
TLHB4201info
TLHB4400info3 mm40Blue466(typ.) nm(min 6.3 | typ 15) @ 20(typ 3.9 | max 4.5) @ 20
TLHB4401info
TLHE4200info3 mm22Yellow581 - 594 nm(min 40 | typ 120) @ 10(typ 1.9 | max 2.6) @ 20
TLHE4400info3 mm40Yellow581 - 594 nm(min 25 | typ 80) @ 10(typ 1.9 | max 2.6) @ 20
TLHE4600info3 mm60Yellow581 - 594 nm(min 10 | typ 26) @ 10(typ 1.9 | max 2.6) @ 20
TLHE4900info3 mm16Yellow581 - 594 nm(min 66 | typ 300) @ 10(typ 1.9 | max 2.6) @ 20
TLHF4200info3 mm22Soft orange598 - 611 nm(min 40 | typ 120) @ 10(typ 1.9 | max 2.6) @ 20
TLHF4600info3 mm60Soft orange598 - 611 nm(min 10 | typ 26) @ 10(typ 1.9 | max 2.6) @ 20
TLHF4900info3 mm16Soft orange598 - 611 nm(min 66 | typ 300) @ 10(typ 1.9 | max 2.6) @ 20
TLHG4200info3 mm22Green562 - 575 nm(min 6.3 | typ 10) @ 10(typ 2.4 | max 3) @ 20
TLHG4201info
TLHG4205info
TLHG4400info3 mm40Green562 - 575 nm(min 2.5 | typ 4) @ 10(typ 2.4 | max 3) @ 20
TLHG4401info
TLHG4405info
TLHG4600info3 mm60Green562 - 575 nm(min 1 | typ 2) @ 10(typ 2.4 | max 3) @ 20
TLHG4601info
TLHG4605info
TLHG4900info3 mm16Green562 - 575 nm(min 16 | typ 37) @ 10(typ 2.4 | max 3) @ 20
TLHK4200info3 mm22Red630(typ.) nm(min 25 | typ 100) @ 10(typ 1.9 | max 2.6) @ 20
TLHK4400info3 mm40Red630(typ.) nm(min 16 | typ 70) @ 10(typ 1.9 | max 2.6) @ 20
TLHK4600info3 mm60Red630(typ.) nm(min 6.3 | typ 15) @ 10(typ 1.9 | max 2.6) @ 20
TLHK4900info3 mm16Red630(typ.) nm(min 40 | typ 140) @ 10(typ 1.9 | max 2.6) @ 20
TLHO4200info3 mm22Soft orange598 - 611 nm(min 4 | typ 10) @ 10(typ 2.4 | max 3) @ 20
TLHO4201info
TLHO4400info3 mm40Soft orange598 - 611 nm(min 1.6 | typ 4) @ 10(typ 2.4 | max 3) @ 20
TLHO4900info3 mm16Soft orange598 - 611 nm(min 10 | typ 26) @ 10(typ 2.4 | max 3) @ 20
TLHP4200info3 mm22Pure green555 - 565 nm(min 2.5 | typ 7) @ 10(typ 2.4 | max 3) @ 20
TLHP4201info
TLHP4400info3 mm40Pure green555 - 565 nm(min 0.63 | typ 2) @ 10(typ 2.4 | max 3) @ 20
TLHP4401info
TLHP4405info
TLHP4900info3 mm16Pure green555 - 565 nm(min 4 | typ 13) @ 10(typ 2.4 | max 3) @ 20
TLHR4200info3 mm22Red612 - 625 nm(min 4 | typ 8) @ 10(typ 2 | max 3) @ 20
TLHR4201info
TLHR4205info
TLHR4400info3 mm40Red612 - 625 nm(min 1.6 | typ 3) @ 10(typ 2 | max 3) @ 20
TLHR4401info
TLHR4405info
TLHR4600info3 mm60Red612 - 625 nm(min 1 | typ 2) @ 10(typ 2 | max 3) @ 20
TLHR4601info
TLHR4605info
TLHR4900info3 mm16Red612 - 625 nm(min 6.3 | typ 13) @ 10(typ 2 | max 3) @ 20
TLHY4200info3 mm22Yellow581 - 594 nm(min 4 | typ 10) @ 10(typ 2.4 | max 3) @ 20
TLHY4201info
TLHY4205info
TLHY4400info3 mm40Yellow581 - 594 nm(min 1.6 | typ 3) @ 10(typ 2.4 | max 3) @ 20
TLHY4401info
TLHY4405info
TLHY4600info3 mm60Yellow581 - 594 nm(min 0.63 | typ 2) @ 10(typ 2.4 | max 3) @ 20
TLHY4601info
TLHY4605info
TLHY4900info3 mm16Yellow581 - 594 nm(min 10 | typ 26) @ 10(typ 2.4 | max 3) @ 20
TLRE4200info3 mm resistor22Yellow581 - 594 nm(min 25) @
TLRE4406info3 mm resistor30Yellow581 - 594 nm(min 63 | max 260) @
TLUR4400info3 mm30Red630(typ.) nm(min 4 | typ 15) @ 10(typ 2 | max 3) @ 20
TLUR4401info
TLVB4200info3 mm backlighting85Blue466(typ.) nm(min 25 | typ 38) @ 15(typ 3.9 | max 4.5) @ 20
TLVD4200info3 mm backlighting85Red640(typ.) nm(min 40 | typ 80) @ 15(typ 1.8 | max 2.2) @ 20
VLHW4900info3 mm16White(min 240 | typ 500) @ 20(typ 250) @ 20(typ 3.5 | max 4.2) @ 20
VLHW4902info
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account