Searching . . .

LED - Standard LEDs - TELUX

Part number
Package
Product Series
Angle of half intensity +/- Φ (°)
Color
Wavelength
IV @ IF
(mcd, mA)
Φv @ IF
(mlm, mA)
VF @ IF
(V, mA)
Datasheet
info
TELUX LED Standard 30 Red 611 - 634 nm (typ 0.8) @ 70 (min 1500 | typ 2100) @ 70
Datasheet
info
TELUX LED Standard 45 Red 611 - 634 nm (typ 0.7) @ 70 (min 1500 | typ 2100) @ 70 (min 1.83 | typ 2.2 | max 2.67) @ 70
Datasheet
info
TELUX LED Standard 30 585 - 597 nm (typ 0.8) @ 70 (min 1000 | typ 1400) @ 70
Datasheet
info
TELUX LED Standard 45 Yellow 585 - 597 nm (typ 0.7) @ 70 (min 1000 | typ 1400) @ 70 (min 1.83 | typ 2.1 | max 2.67) @ 70