Searching . . .

LED - Standard LEDs - True green

Part number
Package
Product Series
Angle of half intensity +/- Φ (°)
Color
Wavelength
IV @ IF
(mcd, mA)
VF @ IF
(V, mA)
Datasheet
info
SMD 0603 ChipLED Standard 65 True green 525(typ.) nm (min 71 | max 450) @ 20 (min 2.8 | typ 3.2 | max 3.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 True green 515 - 541 nm (min 224 | typ 380 | max 560) @ 10 (typ 3.2 | max 4.2) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 True green 515 - 541 nm (min 224 | typ 380 | max 560) @ 10 (typ 3.2 | max 4.2) @ 20