LED - Standard LEDs - White
Latest Press Release
-
- Vishay Intertechnology Introduces Super-Thin ChipLEDs in White and a Range of Colors With Exceptional Brightness in Smallest Surface-Mount Package January 26, 2012
- Vishay Intertechnology Expands Color Binning and Ordering Options for VLMW41S1T2-JKPL Series of Sapphire-Based, Cool White SMD LEDs August 18, 2011
All LEDs press releases
Related Information
|
Part number
|
Package
|
Product Series
|
Angle of
half intensity
+/- Φ (°)
|
Color
|
Wavelength
|
IV @ IF
(mcd, mA) |
VF @ IF
(V, mA) |
|---|---|---|---|---|---|---|---|
| 3 mm | Standard | 22.5 | White | (min 4500 | typ 7150 | max 11 250) @ 20 | (min 2.8 | typ 3.2 | max 3.8) @ 20 | ||
| 5 mm | Standard | 10 | White | (min 5600 | max 11 200) @ 20 | (min 2.8 | max 3.6) @ 20 | ||
| 5 mm | Standard | 10 | White | (min 5600 | max 11 200) @ 20 | (min 2.8 | max 3.6) @ 20 | ||
| SMD 0603 | Standard | 80 | White | (min 140 | max 280) @ 10 | (min 2.9 | max 4.0) @ 20 | ||
| SMD 0603 ChipLED | Standard | 65 | White | - - - nm | (min 45 | max 180) @ 5 | (min 2.70 | max 3.15) @ 5 | |
| SMD PLCC-2 | Standard | 60 | White | (min 112 | max 355) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 112 | max 355) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 112 | max 355) @ 10 | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 355) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 355) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | ||||
| SMD PLCC-2 | Standard | 60 | White | ||||
| SMD PLCC-2 | Standard | 60 | White |