VLMS1300, VLMO1300, VLMY1300, VLMG1300, VLMTG1300, VLMB1300, VLMB1310 product information
Highbright 0603 ChipLED
VLMS1300, VLMO1300, VLMY1300, VLMG1300, VLMTG1300, VLMB1300, VLMB1310 Datasheet
Features
- Super thin ChipLED with exceptional brightness 1.6 mm x 0.8 mm x 0.8 mm (L x W x H)
- High reliability PCB based
- Temperature range - 55 °C to + 85 °C
Useful Links
- Service and Support
- Product Information
- Featured Products