Searching . . .

LED - Standard LEDs - Yellow

Part number
Package
Product Series
Angle of half intensity +/- Φ (°)
Color
Wavelength
IV @ IF
(mcd, mA)
Φv @ IF
(mlm, mA)
VF @ IF
(V, mA)
Datasheet
info
3 mm Standard 22 Yellow 581 - 594 nm (min 40 | typ 120) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 25 | typ 80) @ 10 (typ 2.0 | max 2.6) @ 20
Datasheet
info
3 mm Standard 30 Yellow 583 - 594 nm (min 112 | max 280) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 30 Yellow 583 - 594 nm (min 112 | max 280) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
3 mm Standard 60 Yellow 581 - 594 nm (min 10 | typ 26) @ 10 (typ 1.9 | max 2.6) @ 20
Datasheet
info
5 mm Standard 9 Yellow 581 - 594 nm (min 750 | typ 1800) @ 20 (typ 2 | max 2.6) @ 20
Datasheet
info
5 mm Standard 4 Yellow 581 - 594 nm (min 1000 | typ 3500) @ 20 (typ 2 | max 2.6) @ 20
Datasheet
info
3 mm Standard 22 Yellow 581 - 594 nm (min 4 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Yellow 581 - 594 nm (min 4 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Yellow 581 - 594 nm (min 6.3 | typ 15) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Yellow 581 - 594 nm (min 6.3 | typ 15) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Yellow 581 - 594 nm (min 6.3 | typ 15) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Yellow 581 - 594 nm (min 10 | typ 20) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Yellow 581 - 594 nm (min 10 | typ 20) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Yellow 581 - 594 nm (min 10 | typ 20) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Yellow 581 - 594 nm (min 10 | typ 20) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 22 Yellow 581 - 594 nm (min 10 | typ 20) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 1.6 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 1.6 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 1.6 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 1.6 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 1.6 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 1.6 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 1.6 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 2.5 | typ 10.5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 2.5 | typ 10.5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 2.5 | typ 10.5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 2.5 | typ 10.5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 6.3 | typ 11) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 6.3 | typ 11) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 6.3 | typ 11) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 6.3 | typ 11) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 6.3 | typ 11) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 583 - 586 nm (min 6.3 | typ 11 | max 20) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 585 - 590 nm (min 6.3 | typ 11 | max 20) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 30 Yellow 581 - 594 nm (min 7.1 | max 18) @ 10 (typ 2.2 | max 2.6) @ 10
Datasheet
info
3 mm Standard 60 Yellow 581 - 594 nm (min 0.63 | typ 3.5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 60 Yellow 581 - 594 nm (min 0.63 | typ 3.5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 60 Yellow 581 - 594 nm (min 1 | typ 4) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 60 Yellow 581 - 594 nm (min 2.5 | typ 5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 60 Yellow 581 - 594 nm (min 2.5 | typ 5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 60 Yellow 581 - 594 nm (min 2.5 | typ 5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 60 Yellow 581 - 594 nm (min 2.5 | typ 5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 16 Yellow 581 - 594 nm (min 10 | typ 26) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm Standard 16 Yellow 581 - 594 nm (min 10 | typ 26) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Standard 14 Yellow 581 - 594 nm (min 10 | typ 50) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Yellow 581 - 594 nm (min 1.6 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Yellow 581 - 594 nm (min 1.6 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Yellow 581 - 594 nm (min 6.3 | typ 14) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Yellow 581 - 594 nm (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Standard 4 Yellow 581 - 594 nm (min 100 | typ 250) @ 20 (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Standard 14 Yellow 581 - 594 nm (min 10 | typ 50) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Standard 14 Yellow 581 - 594 nm (min 10 | typ 50) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Yellow 581 - 594 nm (min 1.6 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Yellow 581 - 594 nm (min 1.6 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Yellow 581 - 594 nm (min 1.6 | typ 10) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Yellow 581 - 594 nm (min 4 | typ 12) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Yellow 581 - 594 nm (min 6.3 | typ 14) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Yellow 581 - 594 nm (min 6.3 | typ 14) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Standard 30 Yellow 581 - 594 nm (min 6.3 | typ 14) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
SMD 0603 Standard 80 Yellow 580 - 595 nm (min 50 | typ 80) @ 20 (typ 2.1 | max 3) @ 20
Datasheet
info
side view Standard 80 Yellow 581 - 594 nm (min 0.63 | typ 1.5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm resistor Standard 22 Yellow 581 - 594 nm (min 25) @
Datasheet
info
3 mm resistor Standard 30 Yellow 581 - 594 nm (min 63 | max 260) @
Datasheet
info
1.8 mm (miniplast) Standard 20 Yellow 581 - 594 nm (min 1 | typ 4) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Yellow 581 - 594 nm (min 1 | typ 4) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Yellow 581 - 594 nm (min 2.5 | typ 8 | max 12.5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Yellow 581 - 594 nm (min 2.5 | typ 8 | max 12.5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
1.8 mm (miniplast) Standard 20 Yellow 581 - 594 nm (min 2.5 | typ 8 | max 12.5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm backlighting Standard see datasheet85 Yellow 581 - 594 nm (min 10 | typ 20) @ 15 (typ 2.4 | max 3) @ 20
Datasheet
info
3 mm backlighting Standard 85 Yellow 585 - 590 nm (min 28 | max 71) @ 15 (typ 2.4 | max 3) @ 20
Datasheet
info
TELUX LED Standard 45 Yellow 585 - 597 nm (typ 0.7) @ 70 (min 1000 | typ 1400) @ 70 (min 1.83 | typ 2.1 | max 2.67) @ 70
Datasheet
info
SMD MiniLED Standard 60 Yellow 581 - 594 nm (min 28 | max 56) @ 10 (typ 2 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard see datasheet60 Yellow 581 - 594 nm (min 28 | typ 45) @ 10 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard see datasheet60 Yellow 581 - 594 nm (min 28 | typ 45) @ 10 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard see datasheet60 Yellow 581 - 594 nm (min 35.5 | max 90) @ 10 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard see datasheet60 Yellow 581 - 594 nm (min 35.5 | max 90) @ 10 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard see datasheet60 Yellow 581 - 594 nm (min 56 | max 140) @ 10 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard see datasheet60 Yellow 581 - 594 nm (min 56 | max 140) @ 10 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 585 - 592 nm (min 90 | max 355) @ 20 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 90 | max 355) @ 20 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 90 | max 355) @ 20 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 112 | max 280) @ 20 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 112 | max 280) @ 20 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 180 | max 355) @ 20 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 180 | max 355) @ 20 (typ 2.0 | max 2.6) @ 20
Datasheet
info
SMD 0603 ChipLED Standard 65 Yellow 584.5 - 597 nm (min 28 | max 180) @ 20 (min 1.8 | max 2.4) @ 20
Datasheet
info
SMD MiniLED Standard 60 Yellow 581 - 594 nm (min 3.55 | typ 7.1) @ 10 (typ 2.2 | max 3) @ 20
Datasheet
info
SMD MiniLED Standard 60 Yellow 581 - 594 nm (min 3.55 | max 9) @ 10 (typ 2.2 | max 3) @ 20
Datasheet
info
SMD MiniLED Standard 60 Yellow 581 - 594 nm (min 3.55 | max 14) @ 10 (typ 2.2 | max 3) @ 20
Datasheet
info
SMD MiniLED Standard 60 Yellow 581 - 594 nm (min 5.6 | max 14) @ 10 (typ 2.2 | max 3) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 2.8 | typ 10) @ 10 (typ 2.1 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 2.8 | typ 10) @ 10 (typ 2.1 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 4.5 | max 11.2) @ 10 (typ 2.1 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 4.5 | max 11.2) @ 10 (typ 2.1 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 7.1 | max 18) @ 10 (typ 2.1 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 7.1 | max 18) @ 10 (typ 2.1 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 4.5 | max 11.2) @ 10 (typ 2.1 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 4.5 | max 11.2) @ 10 (typ 2.1 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 4.5 | max 18) @ 10 (typ 2.1 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 4.5 | max 18) @ 10 (typ 2.1 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 5.6 | max 11.2) @ 10 (typ 2.1 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 5.6 | max 11.2) @ 10 (typ 2.1 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 7.1 | max 18) @ 10 (typ 2.1 | max 2.8) @ 20
Datasheet
info
SMD PLCC-2 Standard 60 Yellow 581 - 594 nm (min 7.1 | max 18) @ 10 (typ 2.1 | max 2.8) @ 20
Datasheet
info
Standard 60 Yellow 581 - 594 nm (min 112 | max 285) @ 20 (typ 2.1 | max 2.3) @ 20
Datasheet
info
Standard 60 Yellow 581 - 594 nm (min 112 | max 285) @ 20 (typ 2.1 | max 2.3) @ 20
Datasheet
info
Standard 60 Yellow 581 - 594 nm (min 112 | max 285) @ 20 (typ 2.1 | max 2.3) @ 20
Datasheet
info
Standard 60 Yellow 581 - 594 nm (min 112 | max 285) @ 20 (typ 2.1 | max 2.3) @ 20
Datasheet
info
Standard 60 Yellow 581 - 594 nm (min 112 | max 285) @ 20 (typ 2.1 | max 2.3) @ 20
Datasheet
info
Standard 60 Yellow 581 - 594 nm (min 112 | max 285) @ 20 (typ 2.1 | max 2.3) @ 20