LED
For instruments, switches, icon backlighting, and general and architectural lighting, Vishay offers LEDs in a variety of SMD
and leaded packages. Leaded LEDs are available in 1.8 mm, 3 mm, 5 mm, and square 4-lead TELUX packages. Standard and power
LEDs are offered in packages with PLCC-2/4 dimensions, while MiniLEDs feature a small 2.3 mm x 1.4 mm x 1.2 mm SMD package.
The next smallest package is the 0603 in lead-frame and PCB-based versions, followed by the smallest package in the Vishay
portfolio: the new 0402 series. The 1 W Little Star® features a height profile of < 1.5 mm, which is 17 % thinner than a typical
PLCC6 package.

- Package
-
- SMD
(82)
- 0402 (2)
- 0603 (7)
- Dome Lens (2)
- Little Star® (2)
- MiniLED (11)
- PLCC-2 (38)
- PLCC-2 plus (2)
- PLCC-3 (1)
- PLCC-4 (8)
- PLCC-6 (1)
- Reverse gullwing (2)
- ChipLED (5)
- Ceramic (6)
- 3 mm
(40)
- Backlighting (6)
- Standard (32)
- 5 mm (33)
- 1.8 mm (miniplast) (2)
- TELUX (12)
- Side view LED (1)
- SMD
(82)
- Color
-
- Amber (18)
- Blue (15)
- Green (21)
- Pure green (15)
- True green (5)
- Red (80)
- Orange (29)
- Yellow (64)
- Yellow green (5)
- White (15)
- Bicolor (7)
- RGB (2)
- UV Emitters
-
- Ultraviolet (7)
- Infrared
-
- IR Emitters (129)
- Product Series
-
- Standard (102)
- Low current (11)
- Power (47)
- Bicolor (7)
- RGB (2)