MENU

LED

For instruments, switches, icon backlighting, and general and architectural lighting, Vishay offers LEDs in a variety of SMD and leaded packages. Leaded LEDs are available in 1.8 mm, 3 mm, 5 mm, and square 4-lead TELUX packages. Standard and power LEDs are offered in packages with PLCC-2/4 dimensions, while MiniLEDs feature a small 2.3 mm x 1.4 mm x 1.2 mm SMD package. The next smallest package is the 0603 in lead-frame and PCB-based versions, followed by the smallest package in the Vishay portfolio: the new 0402 series. The 1 W Little Star® features a height profile of < 1.5 mm, which is 17 % thinner than a typical PLCC6 package.

VEMD8080 PIN Photodiode for Wearable Applications
Introducing the VEMD8080, a high speed PIN photodiode with enhanced sensitivity for visible light and offered in a slim sensor package that is ideal for wearable applications.


RECOMMENDED FOR YOU

Recommended Downloads