VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Yellow>Low current LEDs (9 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Press Releases
LEDs: Yellow - Low current LEDs
Product SeriesLow current
ColorYellow
BrandVishay Semiconductors

All 9 datasheets shown.
Part numberPackageAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLLY4400info3 mm25581 - 594 nm(min 0.63 | typ 1.2) @ 2(typ 2.4 | max 2.9) @ 2
TLLY4401info
TLLY5400info5 mm25581 - 594 nm(min 0.63 | typ 1.2) @ 2(typ 2.4 | max 2.9) @ 2
TLLY5401info
TLMA3100infoSMD PLCC-260581 - 594 nm(min 0.25 | typ 2.5) @ 2(typ 2.2 | max 2.9) @ 2
TLMY1000-GS08infoSMD 060380580 - 595 nm(min 3.55 | typ 7.5) @ 2(typ 1.8 | max 2.6) @ 2
TLMY2000infoSMD MiniLED60581 - 594 nm(min 3.2 | typ 7.1) @ 2(typ 1.8 | max 2.2) @ 2
TLMY3000-GS08infoSMD PLCC-260581 - 594 nm(min 4.0) @ 2(typ 1.8 | max 2.2) @ 2
TLMY3000-GS18info
TLMY3001-GS08info
TLMY3001-GS18info
VLMA3100-GS08infoSMD PLCC-260581 - 594 nm(min 0.28 | typ 2.5) @ 2(typ 2.2 | max 2.9) @ 2
VLMA3100-GS18info
VLMY2000-GS08infoSMD MiniLED60(min 3.55) @
VLMY20J1K2-GS08info
VLMY20J1L2-GS08info
VLMY20K1L2-GS08info
VLMY3000-GS08infoSMD PLCC-260581 - 594 nm(min 4.5) @ 2(typ 1.8 | max 2.2) @ 2
VLMY3000-GS18info
VLMY3001-GS18info
VLMY3001GS08info
VLMY30J2L1-GS08info
VLMY30J2L1-GS18info
VLMY30J2M1-GS08info
VLMY30J2M1-GS18info
VLMY30K2M1-GS08info
VLMY30K2M1-GS18info
Part numberPackageAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account