VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Yellow>MiniLED (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Press Releases
LEDs: Yellow - MiniLED
ColorYellow
BrandVishay Semiconductors

All 8 datasheets shown.
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLME2300infoSMD MiniLEDPower60581 - 594 nm(min 50 | typ 120) @ 20(typ 2.0 | max 2.6) @ 20
TLMY2000infoSMD MiniLEDLow current60581 - 594 nm(min 3.2 | typ 7.1) @ 2(typ 1.8 | max 2.2) @ 2
TLMY2100-GS08infoSMD MiniLEDStandard60581 - 594 nm(min 3.2 | typ 7.5) @ 10(typ 2.2 | max 3) @ 20
TLUY2400info1.8 mm (miniplast)Standard20581 - 594 nm(min 1 | typ 4) @ 10(typ 2.4 | max 3) @ 20
TLUY2401info
VLME2300-GS08infoSMD MiniLEDPower60581 - 594 nm(min 56 | typ 112) @ 20(typ 2.0 | max 2.6) @ 20
VLME23Q2S1-GS08infoMiniPower60581 - 594 nm(min 90 | max 224) @ 20(typ 2.0 | max 2.6) @ 20
VLME23Q2T1-GS08info
VLME23R2T1-GS08info
VLMY2000-GS08infoSMD MiniLEDLow current60(min 3.55) @
VLMY20J1K2-GS08info
VLMY20J1L2-GS08info
VLMY20K1L2-GS08info
VLMY2100-GS08infoSMD MiniLEDStandard60581 - 594 nm(min 3.55 | typ 7.1) @ 10(typ 2.2 | max 3) @ 20
VLMY21H2K1-GS08info
VLMY21H2L1-GS08info
VLMY21J2L1-GS08info
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account