VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Yellow>Power (20 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (4):
  Application Note (3)
  Promotional Material (1)
Press Releases
LEDs: Yellow - Power
Product SeriesPower
ColorYellow
BrandVishay Semiconductors

All 20 datasheets shown.
Part numberPackageAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
TLCY5100info5 mm9585 - 597 nm(min 3200 | typ 7500) @ 50(typ 2.1 | max 2.7) @ 50
TLCY5101info
TLCY5110info5 mm9585 - 597 nm(min 7500) @ 50(typ 2.2 | max 3.0) @ 50
TLCY5200info5 mm15585 - 597 nm(min 1350 | typ 4000) @ 50(typ 2.1 | max 2.7) @ 50
TLCY5210/TLCY6210infoT1-? (5 mm)15585 - 597 nm(min 3200) @ 50(typ 2.2 | max 3.0) @ 50
TLCY5800info5 mm4585 - 597 nm(min 5750 | typ 14 000) @ 50(typ 2.1 | max 2.7) @ 50
TLCY5810info5 mm4585 - 597 nm(min 10000) @ 50(typ 2.2 | max 3.0) @ 50
TLME2300infoSMD MiniLED60581 - 594 nm(min 50 | typ 120) @ 20(typ 2.0 | max 2.6) @ 20
TLMY3200infoSMD PLCC-460583 - 594 nm(min 200 | typ 450) @ 50(typ 3) @(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMY3201info
TLMY3202info
TLMY3203info
TLMY32T2AA-GS18infoSMD (PLCC-4)60580 - 595 nm(min 355 | max 900) @ 50(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMY32T2V1-GS18info
TLMY32U2AA-GS18info
TLMY3300-GS08infoSMD PLCC-260583 - 594 nm(min 200 | typ 450) @ 50(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMY3301-GS08info
TLMY3302-GS08info
TLMY3303-GS08info
TLWY8600infoTELUX™30585 - 597 nm(typ 0.8) @ 70(min 2000 | typ 3000) @ 70(min 1.83 | typ 2.1 | max 2.67) @ 70
TLWY8900infoTELUX™45585 - 597 nm(typ 0.7) @ 70(min 2000 | typ 3000) @ 70(min 1.83 | typ 2.1 | max 2.7) @ 70
VLME2300-GS08infoSMD MiniLED60581 - 594 nm(min 56 | typ 112) @ 20(typ 2.0 | max 2.6) @ 20
VLME23Q2S1-GS08infoMini60581 - 594 nm(min 90 | max 224) @ 20(typ 2.0 | max 2.6) @ 20
VLME23Q2T1-GS08info
VLME23R2T1-GS08info
VLMY32ABBB-GS08infoSMD (PLCC-4)60585 - 594 nm(min 1400 | max 1800) @ 50(min 1.85 | max 3.03) @ 50
VLMY33R2U2-GS08infoPLCC-260583 - 594 nm(min 280 | max 710) @ 30(min 1.7 | typ 2.0 | max 2.5) @ 30
VLMY33R2U2-GS18info
VLMY33T1U2-GS08info
VLMY33T1U2-GS18info
VLMY61CADA-GS08infoCLCC-660583 - 594 nm(min 2800 | max 5600) @ 140(min 8800 | max 17600) @ 140(min 1.90 | typ 2.4 | max 3.0) @ 140
VLMY61CADA-GS18info
VLMY62CADA-GS08infoSMD CLCC-6 flat60583 - 594 nm(min 2800 | max 5600) @ 140(min 8800 | max 17600) @ 140(min 1.90 | typ 2.4 | max 3.0) @ 140
VLMY62CADA-GS18info
VLMY71AAAC-GS08infoSMD Little Star60585 - 597 nm(min 7150 | max 9000) @ 400(min 2.2 | max 2.8) @ 400
VLMY82DBEB-GS08infoSMD CLCC-2 flat60583 - 595 nm(min 5600 | typ 8300 | max 11 200) @ 400(min 17 500 | max 35 200) @ 400(min 1.9 | typ 2.5 | max 3.4) @ 400
VLMY82DBEB-GS18info
Part numberPackageAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account