Medical MOSFETs
Vishay Siliconix medical MOSFETs are manufactured under strict process controls to ensure high quality and reliability in implantable applications. Every lot of Vishay medical MOSFETs undergoes enhanced quality control gates and enhanced wafer and package testing for an AQL of 0.04 %.
|
Series
|
Package
|
Configuration
|
Channel
|
VDS
(V) |
VGS
(V) |
rDS(on) @ 4.5 V
(Ohms) |
rDS(on) @ 2.5 V
(Ohms) |
rDS(on) @ 1.8 V
(Ohms) |
Qg @ 4.5 V
(nC) |
Qgs
(nC) |
Qgd
(nC) |
ID Max.
(A) |
PD Max.
(W) |
VGS(th) min
(V) |
Rg Typ
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PowerPAK SC-70 | N- and P-Pair | N | 12 | 8 | 0.040 | 0.048 | 0.063 | 4.5 | 0.6 | 0.8 | 4.5 | 6.5 | 0.4 | 2.5 | |
| PowerPAK SC-70 | N- and P-Pair | P | -12 | 8 | 0.070 | 0.100 | 0.140 | 4.55 | 0.8 | 1.4 | 4.5 | 6.5 | 0.4 | 7 | |
| PowerPAK SC-75 | Dual | N | 20 | 8 | 0.216 | 0.268 | 0.375 | 1.2 | 0.3 | 0.15 | 1.5 | 3.1 | 0.4 | 2.5 |