Modules - Modules, Bridge - Forward Current 200 A and above
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VDRM/VRRM Range (V) ▲▼ | IO (A) ▲▼ | TC (°C) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VFM at 25 °C Range (V) ▲▼ | TJ (°C) ▲▼ | trr (ns) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | MTC | Three phase bridge | 1600 to 1800 | 218 | 85 | 1270 | 1330 | 2.05 | 150 | n/a | |
Enlarge | MTC | Three phase bridge | 1600 to 1800 | 257 | 85 | 1540 | 1610 | 1.85 | 150 | n/a | |
Enlarge | MTK | Three phase bridge | 400 | 200 | 85 | 1800 | 1880 | 1.40 | 150 | n/a | |
Enlarge | MTC | Three phase bridge | 1600 to 1800 | 258 | 110 | 2400 | 2512 | 1.54 | 150 | n/a |