Modules - Modules, Bridge - SOT- 227
Showing 1 to 1 of 1 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VDRM/VRRM Range V ▲▼ | IO (A) ▲▼ | TC (°C) ▲▼ | IFSM @ 50 Hz (A) ▲▼ | IFSM @ 60 Hz (A) ▲▼ | VFM@ 25 °C Range (V) ▲▼ | TJ (°C) ▲▼ | trr (ns) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | SOT-227 | Single phase bridge | 650 | 60 | 123 | 360 | 377 | 2.35 | 175 | 63 |