Modules - Modules, Bridge - Single Phase Bridge
Showing 1 to 16 of 16 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VDRM/VRRM Range V ▲▼ | IO (A) ▲▼ | TC (°C) ▲▼ | IFSM @ 50 Hz (A) ▲▼ | IFSM @ 60 Hz (A) ▲▼ | VFM@ 25 °C Range (V) ▲▼ | TJ (°C) ▲▼ | trr (ns) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | D-38 | Single phase bridge | 100 to 1000 | 1.2 | n/a | 50 | 52 | 1.1 | 150 | n/a | |
Enlarge | 2KBB | Single phase bridge | 50 to 1000 | 1.9 | 45 | 50 | 52 | 1.1 | 150 | n/a | |
Enlarge | D-44 | Single phase bridge | 50 to 1000 | 2 | n/a | 60 | 63 | 1.0 | 150 | n/a | |
Enlarge | GBPC...A | Single phase bridge | 200 to 1200 | 25 | 60 | 400 | 420 | 1.1 to 1.1 | 150 | n/a | |
Enlarge | GBPC...A | Single phase bridge | 200 to 1200 | 35 | 55 | 475 | 500 | 1.1 to 1.1 | 150 | n/a | |
Enlarge | GBPC...W | Single phase bridge | 200 to 1200 | 25 | 60 | 400 | 420 | 1.1 to 1.1 | 150 | n/a | |
Enlarge | GBPC...W | Single phase bridge | 200 to 1200 | 35 | 55 | 475 | 500 | 1.1 to 1.1 | 150 | n/a | |
Enlarge | D-72 | Single phase bridge | 50 to 1000 | 3 | 50 | 50 | 55 | 1.1 to 1.2 | 150 | n/a | |
Enlarge | D-72 | Single phase bridge | 50 to 1000 | 6 | 50 | 125 | 137 | 1.1 to 1.2 | 150 | n/a | |
Enlarge | D-72 | Single phase bridge | 50 to 1000 | 8 | 50 | 125 | 137 | 1.0 | 150 | n/a | |
Enlarge | D-34 | Single phase bridge | 1400 to 1600 | 25 | 70 | 400 | 420 | 1.25 to 1.3 | 150 | n/a | |
Enlarge | D-34 | Single phase bridge | 1400 to 1600 | 35 | 55 | 475 | 500 | 1.25 to 1.3 | 150 | n/a | |
Enlarge | D-34 | Single phase bridge | 200 to 1200 | 25 | 65 | 400 | 420 | 1.11 to 1.14 | 150 | n/a | |
Enlarge | D-34 | Single phase bridge | 200 to 1200 | 35 | 60 | 475 | 500 | 1.11 to 1.14 | 150 | n/a | |
Enlarge | SOT-227 | Single phase bridge | 600 | 61 | 57 | 300 | 310 | 1.33 | 150 | 170 | |
Enlarge | SOT-227 | Single phase bridge | 650 | 60 | 123 | 360 | 377 | 2.35 | 175 | 63 |