MENU

Modules - Modules, Diode - Reverse voltage 1000 V to 2000 V


Modules - Modules, Diode - Reverse voltage 1000 V to 2000 V
Series
Product Image
Package
Circuit Configuration
VDRM/VRRM (V) Range
IF(AV)
(A)
TC
(C)
IFSM
(A)
IFSM at 50 Hz
(A)
IFSM at 60 Hz
(A)
VF
(V)
trr
(ns)
VFM at 25 C Range
(V)
TJ
(C)
Datasheet
info
SOT-227 2 separate diodes, parallel pin-out 1200 140 74 350 2.8 145 -55 to +150
Datasheet
info
SOT-227 2 separate diodes, parallel pin-out 1200 110 68 700 2.68 157 -55 to +150
Datasheet
info
SOT-227 2 separate diodes, antiparallel pin-out 1200 35 121 350 2.2 145 -55 to +150
Datasheet
info
SOT-227 Two separate diodes, parallel pin-out 1200 35 110 380 2.30 134 -55 to +150
Datasheet
info
SOT-227 2 separate diodes, parallel pin-out 1200 45 83 400 2.46 80 -55 to +150
Datasheet
info
1200 91 90 940 985 1.27 -55 to +150
Datasheet
info
1200 110 90 1170 1225 1.31 -55 to +150
Datasheet
info
INT-A-PAK Two diodes doubler circuit 1200 110 100 800 2.5 150 -40 to +150
Datasheet
info
INT-A-PAK Single 1200 300 60 2400 2.18 233 -40 to +150