Searching . . .

Modules - Modules, Diode - Super MAGN-A-Pak

Series
Product Image
Package
Circuit
VDRM/VRRM (V) Range
IF(AV)
(A)
TC
(°C)
IFSM @ 50 Hz
(A)
IFSM @ 60 Hz
(A)
VFM @ 25 °C Range
(V)
trr Range (μs)
TJ
(°C)
Datasheet
info
SUPER MAGN-A-PAK Two diodes doubler circuit 800 - 2000 600 100 19000 20100 1.45 - 40 to 150
Datasheet
info
SUPER MAGN-A-PAK Two diodes doubler circuit 1600 - 2500 460 82 13 000 13 800 2.20 2.0 - 40 to 150