MENU

VS-GB90DA60U product information

Insulated Gate Bipolar Transistor (Warp 2 Speed IGBT), 90 A

 VS-GB90DA60U Datasheet

FEATURES

  • NPT warp 2 speed IGBT technology with positive temperature coefficient
  • Square RBSOA
  • HEXFRED® anti-parallel diodes with ultrasoft reverse recovery


Check all PDF documents

Documents

Datasheet
Application Notes
Application Note - Mounting Instructions for SOT-227 Modules
Package Drawings
Outline Dimensions - SOT-227 Generation II
Packaging Information
Packaging Information - SOT-227 Generation II
Product Literature
Miscellaneous - IGBT Modules (600 V, 650 V and 1200 V, 50 A to 250 A) in SOT-227 Package
Selector Guide - Power Modules: Standard Recovery Diode, Fast Recovery Diode, Schottky, Ultrafast, Thyristor, and IGBT
Tradeshow Brochure - IGBT Power Modules: Featured Products
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Authorized Distributors
Technical Questions...
Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links